Print Back
ACBB ISO DoubleFamily
ACBB Line Drawing - Double
Unit of Measure
« 6 7 

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

3209 AJ/2RS N/A 45 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
3209 ATN1/2RS N/A 45 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
3209 ATN1/C3 N/A 45 mm N/A Open N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
3209 AJ/C3 N/A 45 mm N/A Open N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
3209 AJ/2RSC3 N/A 45 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
3209 ATN1/2RSC3 N/A 45 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Polyamide N/A
3209 ATN1/ZZC3 N/A 45 mm N/A Shields N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
3209 AJ/2RS/VSL609 N/A 45 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
3309 ATN1 N/A 45 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Nylon N/A
3309 AJ N/A 45 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Steel N/A
3309 ATN1/C3 N/A 45 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Nylon N/A
3309 AJ/C3 N/A 45 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Steel N/A
3210 ATN1 N/A 50 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
3210 AJ N/A 50 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
3210 ATN1/ZZ N/A 50 mm N/A Shields N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
3210 AJ/2RS N/A 50 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
3210 ATN1/2RS N/A 50 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
3210 ATN1/2RSC3 N/A 50 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8923 lbf39700 N N/A 9867 lbf43900 N N/A Nylon N/A
3210 ATN1/C3 N/A 50 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8923 lbf39700 N N/A 9867 lbf43900 N N/A Nylon N/A
3210 AJ/C3 N/A 50 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
3210 AJ/2RSC3 N/A 50 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
3210 ATN1/ZZC3 N/A 50 mm N/A Shields N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
3210 AJ/2RS/VSL609 N/A 50 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
3310 ATN1 N/A 50 mm N/A Open N/A 4.3307 in110.000 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Nylon N/A
3310 AJ N/A 50 mm N/A Open N/A 4.3307 in110.000 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Steel N/A
Unit of Measure
« 6 7