Print Back
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Timken® Corrosion-Resistant Deep Groove Ball Bearings-Main_Family-Picture-2026
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

61904H-2RS/F N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5420 N N/A 2950 N N/A 11400 rpm N/A 22000 rpm N/A
61904H-ZZ/F N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Shields N/A Standard Food Safe Grease N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A
61904H-2RS/FVSL613 N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5420 N N/A 2950 N N/A 11400 rpm N/A 22000 rpm N/A
6010C3 N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Open N/A N/A 18500 N N/A 13300 N N/A 0 rpm N/A 12000 rpm N/A
6009C3 N/A 45.000 mm N/A 75.000 mm N/A 16 mm N/A Open N/A N/A 17800 N N/A 12100 N N/A 0 rpm N/A 13000 rpm N/A
6008C4 N/A 40 mm N/A 68.000 mm N/A 15 mm N/A Open N/A N/A 14300 N N/A 9240 N N/A 0 rpm N/A 15000 rpm N/A
6008C3 N/A 40 mm N/A 68.000 mm N/A 15 mm N/A Open N/A N/A 14300 N N/A 9240 N N/A 0 rpm N/A 15000 rpm N/A
6007C3 N/A 35.000 mm N/A 62 mm N/A 14 mm N/A Open N/A N/A 13600 N N/A 8240 N N/A 0 rpm N/A 16000 rpm N/A
6006-2RSC3 N/A 25.000 mm N/A 47.000 mm N/A 12 mm N/A Open N/A N/A 8550 N N/A 4680 N N/A 0 rpm N/A 21000 rpm N/A
6005-ZZC3 N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Open N/A N/A 7980 N N/A 4050 N N/A 0 rpm N/A 25000 rpm N/A
6005C3 N/A 17.000 mm N/A 35 mm N/A 10 mm N/A Open N/A N/A 5100 N N/A 2610 N N/A 0 rpm N/A 28000 rpm N/A
6004C3 N/A 15.000 mm N/A 32 mm N/A 9 mm N/A Open N/A N/A 4750 N N/A 2270 N N/A 0 rpm N/A 30000 rpm N/A
6003C3 N/A 12 mm N/A 28 mm N/A 8 mm N/A Open N/A N/A 4350 N N/A 1910 N N/A 0 rpm N/A 33000 rpm N/A
603H N/A 3 mm N/A 9 mm N/A 3 mm N/A Open N/A Standard Industrial Grease N/A 486 N N/A 150 N N/A 66000 rpm N/A 78000 rpm N/A
603H-ZZ N/A 3 mm N/A 9 mm N/A 5 mm N/A Shields N/A Standard Industrial Grease N/A 486 N N/A 150 N N/A 66000 rpm N/A 78000 rpm N/A
636H N/A 6 mm N/A 22 mm N/A 7 mm N/A Open N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A
636H-ZZ N/A 6 mm N/A 22 mm N/A 7 mm N/A Shields N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A
636H-2RS N/A 6 mm N/A 22 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 19800 rpm N/A 21000 rpm N/A
6000H-2RS/VSL609 N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 3890 N N/A 1570 N N/A 21000 rpm N/A N/A
6200H-2RS/VSL609 N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A N/A
6300H-2RS/VSL609 N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 6890 N N/A 2980 N N/A 16000 rpm N/A N/A
6001H-2RS/VSL609 N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A N/A
6201H-2RS/VSL609 N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5780 N N/A 2440 N N/A 16000 rpm N/A N/A
6301H-2RS/VSL609 N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8250 N N/A 3570 N N/A 15000 rpm N/A N/A
6002H-2RS/VSL609 N/A 15.000 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4750 N N/A 2270 N N/A 15000 rpm N/A N/A
Unit of Measure
« 6 7 8 9 10 »