Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6202H-2RS/VSL609 | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 6490 N | N/A 2980 N | N/A 15000 rpm | N/A |
N/A
|
| 6302H-2RS/VSL609 | N/A 15.000 mm | N/A 42.000 mm | N/A 13 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 9690 N | N/A 4590 N | N/A 12000 rpm | N/A |
N/A
|
| 6003H-2RS/VSL609 | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 5100 N | N/A 2610 N | N/A 13000 rpm | N/A |
N/A
|
| 6203H-2RS/VSL609 | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 8130 N | N/A 3830 N | N/A 12000 rpm | N/A |
N/A
|
| 6303H-2RS/VSL609 | N/A 17.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 11560 N | N/A 5610 N | N/A 11000 rpm | N/A |
N/A
|
| 6004H-2RS/VSL609 | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 7980 N | N/A 4050 N | N/A 11000 rpm | N/A |
N/A
|
| 6204H/VSL609 | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Open | N/A Industrial Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A 15000 rpm | N/A 18000 rpm |
N/A
|
| 6204H-2RS/VSL609 | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A 10000 rpm | N/A |
N/A
|
| 6304H-2RS/VSL609 | N/A 20.000 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 13520 N | N/A 6630 N | N/A 10000 rpm | N/A |
N/A
|
| 6005H-2RS/VSL609 | N/A 25.000 mm | N/A 47.000 mm | N/A 12 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 8550 N | N/A 4680 N | N/A 9400 rpm | N/A |
N/A
|
| 6205H/VSL609 | N/A 25.000 mm | N/A 52.000 mm | N/A 15 mm | N/A Open | N/A Industrial Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A 13000 rpm | N/A 15000 rpm |
N/A
|
| 6205H-2RS/VSL609 | N/A 25.000 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A 8900 rpm | N/A |
N/A
|
| 6305H-2RS/VSL609 | N/A 25.000 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 17510 N | N/A 9520 N | N/A 8000 rpm | N/A |
N/A
|
| 6006H-2RS/VSL609 | N/A 30 mm | N/A 55.000 mm | N/A 13 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 11200 N | N/A 6620 N | N/A 7700 rpm | N/A |
N/A
|
| 6206H/VSL609 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Open | N/A Industrial Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A 13000 rpm |
N/A
|
| 6206H-2RS/VSL609 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A 7300 rpm | N/A |
N/A
|
| 6306H-2RS/VSL609 | N/A 30 mm | N/A 72.000 mm | N/A 19 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 22610 N | N/A 12750 N | N/A 6600 rpm | N/A |
N/A
|
| 6007H-2RS/VSL609 | N/A 35.000 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 13600 N | N/A 8240 N | N/A 6800 rpm | N/A |
N/A
|
| 6207H-2RS/VSL609 | N/A 35.000 mm | N/A 72.000 mm | N/A 17 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 21800 N | N/A 12300 N | N/A 6300 rpm | N/A |
N/A
|
| 6008H-2RS/VSL609 | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 14300 N | N/A 9240 N | N/A 6100 rpm | N/A |
N/A
|
| 6208H-2RS/VSL609 | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 24700 N | N/A 14300 N | N/A 5600 rpm | N/A |
N/A
|
| 6009H-2RS/VSL609 | N/A 45.000 mm | N/A 75.000 mm | N/A 16 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 17800 N | N/A 12100 N | N/A 5300 rpm | N/A |
N/A
|
| 6209H-2RS/VSL609 | N/A 45.000 mm | N/A 85.000 mm | N/A 19 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 27800 N | N/A 16400 N | N/A 5200 rpm | N/A |
N/A
|
| 6010H-2RS/VSL609 | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 18500 N | N/A 13300 N | N/A 4800 rpm | N/A |
N/A
|
| 6210H-2RS/VSL609 | N/A 50.000 mm | N/A 90.000 mm | N/A 20 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 29800 N | N/A 18600 N | N/A 4700 rpm | N/A |
N/A
|