Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAF208-25-IP69K/F N/A 1.5625 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-25-IP69K/FVSL613 N/A 1.5625 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-25/F N/A 1.5625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-25/FVSL525 N/A 1.5625 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208-25/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-25/FVSL613 N/A 1.5625 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-25-IP69K/F N/A 1.5625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-25-IP69K/FVSL613 N/A 1.5625 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208/F N/A 40 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208/FVSL525 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-IP69K/F N/A 40 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-IP69K/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
Unit of Measure
« 16 17 18 19 20 »