Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6204H-ZZ/F | N/A 20 mm | N/A 47 mm | N/A 14 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 10900 N | N/A 5320 N | N/A 15000 rpm | N/A 22000 rpm |
N/A
|
| 6204H-2RS/FVSL613 | N/A 20 mm | N/A 47 mm | N/A 14 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A 10000 rpm | N/A 22000 rpm |
N/A
|
| 6304H | N/A 20 mm | N/A 52.000 mm | N/A 15 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 13520 N | N/A 6630 N | N/A 14000 rpm | N/A 17000 rpm |
N/A
|
| 6304H/FVSL613 | N/A 20 mm | N/A 52.000 mm | N/A 15 mm | N/A Open | N/A Food Grade Solid Lube | N/A 13520 N | N/A 6630 N | N/A 14000 rpm | N/A 17000 rpm |
N/A
|
| 6304H-2RS | N/A 20 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 13520 N | N/A 6630 N | N/A 10000 rpm | N/A 20000 rpm |
N/A
|
| 6304H-2RS/F | N/A 20 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 13520 N | N/A 6630 N | N/A 10000 rpm | N/A 20000 rpm |
N/A
|
| 6304H-ZZ/F | N/A 20 mm | N/A 52.000 mm | N/A 15 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 13520 N | N/A 6630 N | N/A 14000 rpm | N/A 20000 rpm |
N/A
|
| 6304H-2RS/FVSL613 | N/A 20 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 13520 N | N/A 6630 N | N/A 10000 rpm | N/A 20000 rpm |
N/A
|
| 6005H | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 8550 N | N/A 4680 N | N/A 15000 rpm | N/A 18000 rpm |
N/A
|
| 6005H/FVSL613 | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Open | N/A Food Grade Solid Lube | N/A 8550 N | N/A 4680 N | N/A 15000 rpm | N/A 18000 rpm |
N/A
|
| 6005H-2RS | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 8550 N | N/A 4680 N | N/A 9400 rpm | N/A 21000 rpm |
N/A
|
| 6005H-2RS/F | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 8550 N | N/A 4680 N | N/A 9400 rpm | N/A 21000 rpm |
N/A
|
| 6005H-ZZ/F | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 8550 N | N/A 4680 N | N/A 15000 rpm | N/A 21000 rpm |
N/A
|
| 6005H-2RS/FVSL613 | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 8550 N | N/A 4680 N | N/A 9400 rpm | N/A 21000 rpm |
N/A
|
| 6205H | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 11900 N | N/A 6300 N | N/A 13000 rpm | N/A 15000 rpm |
N/A
|
| 6205H/FVSL613 | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Open | N/A Food Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A 13000 rpm | N/A 15000 rpm |
N/A
|
| 6205H-2RS | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 11900 N | N/A 6300 N | N/A 8900 rpm | N/A 20000 rpm |
N/A
|
| 6205H-2RS/F | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11900 N | N/A 6300 N | N/A 8900 rpm | N/A 20000 rpm |
N/A
|
| 6205H-ZZ/F | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 11900 N | N/A 6300 N | N/A 13000 rpm | N/A 20000 rpm |
N/A
|
| 6205H-2RS/FVSL613 | N/A 25 mm | N/A 52.000 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A 8900 rpm | N/A 20000 rpm |
N/A
|
| 6305H | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 17510 N | N/A 9520 N | N/A 11000 rpm | N/A 14000 rpm |
N/A
|
| 6305H/FVSL613 | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Open | N/A Food Grade Solid Lube | N/A 17510 N | N/A 9520 N | N/A 11000 rpm | N/A 14000 rpm |
N/A
|
| 6305H-2RS | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 17510 N | N/A 9520 N | N/A 8000 rpm | N/A 17000 rpm |
N/A
|
| 6305H-2RS/F | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 17510 N | N/A 9520 N | N/A 8000 rpm | N/A 17000 rpm |
N/A
|
| 6305H-ZZ/F | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 17510 N | N/A 9520 N | N/A 11000 rpm | N/A 17000 rpm |
N/A
|