Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Timken® Corrosion-Resistant Deep Groove Ball Bearings-Main_Family-Picture-2026
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

6200H/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 24000 rpm N/A 30000 rpm N/A
6200H-2RS N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 32000 rpm N/A
6200H-2RS/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 32000 rpm N/A
6200H-ZZ/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 24000 rpm N/A 32000 rpm N/A
6200H-2RS/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 32000 rpm N/A
6300H N/A 10 mm N/A 35 mm N/A 11 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6890 N N/A 2980 N N/A 23000 rpm N/A 27000 rpm N/A
6300H/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Open N/A Food Grade Solid Lube N/A 6890 N N/A 2980 N N/A 23000 rpm N/A 27000 rpm N/A
6300H-2RS N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6890 N N/A 2980 N N/A 16000 rpm N/A 29000 rpm N/A
6300H-2RS/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6890 N N/A 2980 N N/A 16000 rpm N/A 29000 rpm N/A
6300H-ZZ/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Shields N/A Standard Food Safe Grease N/A 6890 N N/A 2980 N N/A 23000 rpm N/A 29000 rpm N/A
6300H-2RS/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6890 N N/A 2980 N N/A 16000 rpm N/A 29000 rpm N/A
6001H N/A 12 mm N/A 28 mm N/A 8 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4350 N N/A 1910 N N/A 26000 rpm N/A 30000 rpm N/A
6001H/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Open N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 26000 rpm N/A 30000 rpm N/A
6001H-2RS N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 33000 rpm N/A
6001H-2RS/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 33000 rpm N/A
6001H-ZZ/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 26000 rpm N/A 33000 rpm N/A
6001H-2RS/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A 33000 rpm N/A
6201H N/A 12 mm N/A 32 mm N/A 10 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5780 N N/A 2440 N N/A 22000 rpm N/A 26000 rpm N/A
6201H/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Open N/A Food Grade Solid Lube N/A 5780 N N/A 2440 N N/A 22000 rpm N/A 26000 rpm N/A
6201H-2RS N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5780 N N/A 2440 N N/A 16000 rpm N/A 30000 rpm N/A
6201H-2RS/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5780 N N/A 2440 N N/A 16000 rpm N/A 30000 rpm N/A
6201H-ZZ/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Shields N/A Standard Food Safe Grease N/A 5780 N N/A 2440 N N/A 22000 rpm N/A 30000 rpm N/A
6201H-2RS/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5780 N N/A 2440 N N/A 16000 rpm N/A 30000 rpm N/A
6301H N/A 12 mm N/A 37 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8250 N N/A 3570 N N/A 20000 rpm N/A 24000 rpm N/A
6301H/FVSL613 N/A 12 mm N/A 37 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 8250 N N/A 3570 N N/A 20000 rpm N/A 24000 rpm N/A
Unit of Measure
1 2 3 4 5 »