Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Timken® Corrosion-Resistant Deep Groove Ball Bearings-Main_Family-Picture-2026
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

6305H-2RS/FVSL613 N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17510 N N/A 9520 N N/A 8000 rpm N/A 17000 rpm N/A
6006H N/A 30 mm N/A 55 mm N/A 13 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11200 N N/A 6620 N N/A 13000 rpm N/A 15000 rpm N/A
6006H/FVSL613 N/A 30 mm N/A 55 mm N/A 13 mm N/A Open N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A 13000 rpm N/A 15000 rpm N/A
6006H-2RS N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11200 N N/A 6620 N N/A 7700 rpm N/A 18000 rpm N/A
6006H-2RS/F N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11200 N N/A 6620 N N/A 7700 rpm N/A 18000 rpm N/A
6006H-ZZ/F N/A 30 mm N/A 55 mm N/A 13 mm N/A Shields N/A Standard Food Safe Grease N/A 11200 N N/A 6620 N N/A 13000 rpm N/A 18000 rpm N/A
6006H-2RS/FVSL613 N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A 7700 rpm N/A 18000 rpm N/A
6206H N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 16500 N N/A 9070 N N/A 11000 rpm N/A 13000 rpm N/A
6206H/FVSL613 N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A 11000 rpm N/A 13000 rpm N/A
6206H-2RS N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 16500 N N/A 9070 N N/A 7300 rpm N/A 16000 rpm N/A
6206H-2RS/F N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 16500 N N/A 9070 N N/A 7300 rpm N/A 16000 rpm N/A
6206H-ZZ/F N/A 30 mm N/A 62 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 16500 N N/A 9070 N N/A 11000 rpm N/A 16000 rpm N/A
6206H-2RS/FVSL613 N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A 7300 rpm N/A 16000 rpm N/A
6306H N/A 30 mm N/A 72 mm N/A 19 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 22610 N N/A 12750 N N/A 9500 rpm N/A 12000 rpm N/A
6306H/FVSL613 N/A 30 mm N/A 72 mm N/A 19 mm N/A Open N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A 9500 rpm N/A 12000 rpm N/A
6306H-2RS N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Standard Industrial Grease N/A 22610 N N/A 12750 N N/A 6600 rpm N/A 15000 rpm N/A
6306H-2RS/F N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 22610 N N/A 12750 N N/A 6600 rpm N/A 15000 rpm N/A
6306H-ZZ/F N/A 30 mm N/A 72 mm N/A 19 mm N/A Shields N/A Standard Food Safe Grease N/A 22610 N N/A 12750 N N/A 9500 rpm N/A 15000 rpm N/A
6306H-2RS/FVSL613 N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A 6600 rpm N/A 15000 rpm N/A
6007H N/A 35 mm N/A 62 mm N/A 14 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 13600 N N/A 8240 N N/A 12000 rpm N/A 14000 rpm N/A
6007H/FVSL613 N/A 35 mm N/A 62 mm N/A 14 mm N/A Open N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A 12000 rpm N/A 14000 rpm N/A
6007H-2RS N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Standard Industrial Grease N/A 13600 N N/A 8240 N N/A 6800 rpm N/A 16000 rpm N/A
6007H-2RS/F N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13600 N N/A 8240 N N/A 6800 rpm N/A 16000 rpm N/A
6007H-ZZ/F N/A 35 mm N/A 62 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 13600 N N/A 8240 N N/A 12000 rpm N/A 16000 rpm N/A
6007H-2RS/FVSL613 N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A 6800 rpm N/A 16000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »