Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAASN18A090S | N/A 22218 | N/A 90 mm | N/A 4.41 in112 mm | N/A 11.42 in290 mm | N/A 12.87 in327 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A090S | N/A 22218 | N/A 90 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP20A311S | N/A 22220 | N/A 3 11/16 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAP20A312S | N/A 22220 | N/A 3.7500 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAP20A100S | N/A 22220 | N/A 100 mm | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A100S | N/A 22220 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAASN20A100S | N/A 22220 | N/A 100 mm | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAP20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAASN20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAP20A400S | N/A 22220 | N/A 4.0000 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPL20A400S | N/A 22220 | N/A 4.0000 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAASN20A400S | N/A 22220 | N/A 4.0000 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAASN22A110S | N/A 22222 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.07 in332 mm | N/A 14.37 in365 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A407S | N/A 22222 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A408S | N/A 22222 | N/A 4.5000 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN22A115S | N/A 22222 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAASN26A125S | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A415S | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A500S | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAASN26A130S | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|