Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAFKP17K215S N/A 22226 N/A 4 7/16 in N/A 9.5 in241.3 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP17K075S N/A 22226 N/A 4 7/16 in N/A 9.5 in241.3 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP15K208S N/A 22226 N/A 4 7/16 in N/A 8.5 in215.9 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP15K207S N/A 22226 N/A 4 7/16 in N/A 8.5 in215.9 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP15K065S N/A 22226 N/A 4 7/16 in N/A 8.5 in215.9 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP13K204S N/A 22226 N/A 4 7/16 in N/A 7.12 in180.8 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP13K203S N/A 22226 N/A 4 7/16 in N/A 7.12 in180.8 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP11K200S N/A 22226 N/A 4 7/16 in N/A 6.36 in161.5 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP11K115S N/A 22226 N/A 4 7/16 in N/A 6.36 in161.5 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFKP11K050S N/A 22226 N/A 4 7/16 in N/A 6.36 in161.5 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
DAAF26K408S N/A 22226 N/A 4 1/2 in N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFB26K408S N/A 22226 N/A 4 1/2 in N/A 13.97 in354.8 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFC26K408S N/A 22226 N/A 4 1/2 in N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
DAAF26K115S N/A 22226 N/A 115 mm N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFB26K115S N/A 22226 N/A 115 mm N/A 13.97 in354.8 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAFC26K115S N/A 22226 N/A 115 mm N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
Unit of Measure
1 2 3 4 5