Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAADI10K112S N/A 22210 N/A 1 3/4 in N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAAPN10K112S N/A 22210 N/A 1 3/4 in N/A 2.362 in60 mm N/A 6.5 in165.1 mm N/A 7 in177.8 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAAPA10K112S N/A 22210 N/A 1 3/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7 in177.8 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DAAP10K112S N/A 22210 N/A 1 3/4 in N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DAAPL10K112S N/A 22210 N/A 1 3/4 in N/A 2.13 in54.1 mm N/A 5.31 in134.9 mm N/A 6.5 in165.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAASD10K045S N/A 22210 N/A 45 mm N/A 3.13 in79.5 mm N/A 7.56 in192 mm N/A 7.94 in201.7 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAADI10K045S N/A 22210 N/A 45 mm N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAAPN10K045S N/A 22210 N/A 45 mm N/A 2.362 in60 mm N/A 6.5 in165.1 mm N/A 7 in177.8 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAAPA10K045S N/A 22210 N/A 45 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7 in177.8 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DAAP10K045S N/A 22210 N/A 45 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAAPKT10K045S N/A 22210 N/A 45 mm N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DAAPL10K045S N/A 22210 N/A 45 mm N/A 2.13 in54.1 mm N/A 5.31 in134.9 mm N/A 6.5 in165.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DAAP11K115S N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPA11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPN11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAASD11K115S N/A 22211 N/A 1 15/16 in N/A 3.25 in82.6 mm N/A 8.25 in209.6 mm N/A 9.25 in235 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAADI11K115S N/A 22211 N/A 1 15/16 in N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPKT11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
DAAPL11K115S N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
DAAP11K050S N/A 22211 N/A 50 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPA11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPN11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAASD11K050S N/A 22211 N/A 50 mm N/A 3.25 in82.6 mm N/A 8.25 in209.6 mm N/A 9.25 in235 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAADI11K050S N/A 22211 N/A 50 mm N/A 2.88 in73.2 mm N/A 7.38 in187.5 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAAPKT11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
Unit of Measure
1 2 3 4 5 »