Print Back
Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 9 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPX22V315S N/A 22222 N/A 3 15/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPR22V315S N/A 22222 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPF22V400S N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPG22V400S N/A 22222 N/A 4 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPH22V400S N/A 22222 N/A 4 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPK22V400S N/A 22222 N/A 4 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPX22V400S N/A 22222 N/A 4 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPR22V400S N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPF26V110S N/A 22226 N/A 110 mm N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPH26V110S N/A 22226 N/A 110 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPK26V110S N/A 22226 N/A 110 mm N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPX26V110S N/A 22226 N/A 110 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPG24V110S N/A 22224 N/A 110 mm N/A 5.51 in140 mm N/A 13.5 in342.9 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
QVVPH24V110S N/A 22224 N/A 110 mm N/A 5.25 in133.4 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
QVVPR26V110S N/A 22226 N/A 110 mm N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPF26V407S N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPG26V407S N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPH26V407S N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPK26V407S N/A 22226 N/A 4 7/16 in N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPX26V407S N/A 22226 N/A 4 7/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPR26V407S N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPF26V408S N/A 22226 N/A 4 1/2 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPG26V408S N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPH26V408S N/A 22226 N/A 4 1/2 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPK26V408S N/A 22226 N/A 4 1/2 in N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
Unit of Measure
« 6 7 8 9