Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPXT14V208S N/A 22214 N/A 2 1/2 in N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in233 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVSN14V208S N/A 22214 N/A 2 1/2 in N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVP14V065S N/A 22214 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPA15V065S N/A 22215 N/A 65 mm N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPKT15V065S N/A 22215 N/A 65 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPL14V065S N/A 22214 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPN15V065S N/A 22215 N/A 65 mm N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPXT14V065S N/A 22214 N/A 65 mm N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in233 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVSN14V065S N/A 22214 N/A 65 mm N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVP16V211S N/A 22216 N/A 2 11/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVPA17V211S N/A 22217 N/A 2 11/16 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVVPL16V211S N/A 22216 N/A 2 11/16 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVPXT16V211S N/A 22216 N/A 2 11/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVSN16V211S N/A 22216 N/A 2 11/16 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVP16V212S N/A 22216 N/A 2 3/4 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVPA17V212S N/A 22217 N/A 2 3/4 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVVPL16V212S N/A 22216 N/A 2 3/4 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVPXT16V212S N/A 22216 N/A 2 3/4 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVSN16V212S N/A 22216 N/A 2 3/4 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVP16V070S N/A 22216 N/A 70 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVPA17V070S N/A 22217 N/A 70 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVVPL16V070S N/A 22216 N/A 70 mm N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVPXT16V070S N/A 22216 N/A 70 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVSN16V070S N/A 22216 N/A 70 mm N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVP16V215S N/A 22216 N/A 2 15/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
Unit of Measure
1 2 3 4 5 »