Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVP19V304S N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V304S N/A 22220 N/A 3 1/4 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPL19V304S N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVSN19V304S N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.50 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V085S N/A 22219 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V085S N/A 22220 N/A 85 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPL19V085S N/A 22219 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVSN19V085S N/A 22219 N/A 85 mm N/A 4.41 in112 mm N/A 10.98 in279 mm N/A 11.50 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V307S N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V307S N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPL19V307S N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN20V307S N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVSN19V307S N/A 22219 N/A 3 7/16 in N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V308S N/A 22219 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V308S N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPL19V308S N/A 22219 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN20V308S N/A 22220 N/A 3 1/2 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVSN19V308S N/A 22219 N/A 3 1/2 in N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V090S N/A 22219 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V090S N/A 22220 N/A 90 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPL19V090S N/A 22219 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN20V090S N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVSN19V090S N/A 22219 N/A 90 mm N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP22V311S N/A 22222 N/A 3 11/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVPA22V311S N/A 22222 N/A 3 11/16 in N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
Unit of Measure
1 2 3 4 5 »