Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMCMD13J065S | N/A 22213 | N/A 65 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMC15J211S | N/A 22215 | N/A 2.6875 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCW15J211S | N/A 22215 | N/A 2.6875 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCMD15J211S | N/A 22215 | N/A 2.6875 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMC15J212S | N/A 22215 | N/A 2.7500 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCW15J212S | N/A 22215 | N/A 2.7500 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCMD15J212S | N/A 22215 | N/A 2.7500 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMC15J070S | N/A 22215 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCW15J070S | N/A 22215 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCMD15J070S | N/A 22215 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMC15J215S | N/A 22215 | N/A 2 15/16 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCW15J215S | N/A 22215 | N/A 2 15/16 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCMD15J215S | N/A 22215 | N/A 2 15/16 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMC15J075S | N/A 22215 | N/A 75 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCW15J075S | N/A 22215 | N/A 75 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCMD15J075S | N/A 22215 | N/A 75 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMC15J300S | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCW15J300S | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMCMD15J300S | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMC18J080S | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCW18J080S | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCMD18J080S | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMC18J303S | N/A 22218 | N/A 3.1875 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCW18J303S | N/A 22218 | N/A 3.1875 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCMD18J303S | N/A 22218 | N/A 3.1875 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|