Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFY18J304S | N/A 22218 | N/A 3.2500 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFXP18J304S | N/A 22218 | N/A 3.2500 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFYP18J304S | N/A 22218 | N/A 3.2500 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFY18J085S | N/A 22218 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFXP18J085S | N/A 22218 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFYP18J085S | N/A 22218 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFY18J307S | N/A 22218 | N/A 3.4375 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFXP18J307S | N/A 22218 | N/A 3.4375 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFYP18J307S | N/A 22218 | N/A 3.4375 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFY18J308S | N/A 22218 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFXP18J308S | N/A 22218 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFYP18J308S | N/A 22218 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFY18J090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFXP18J090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFYP18J090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFY20J311S | N/A 22220 | N/A 3.6875 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFXP20J311S | N/A 22220 | N/A 3.6875 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFYP20J311S | N/A 22220 | N/A 3.6875 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFY20J312S | N/A 22220 | N/A 3.7500 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFXP20J312S | N/A 22220 | N/A 3.7500 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFYP20J312S | N/A 22220 | N/A 3.7500 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFY20J100S | N/A 22220 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFXP20J100S | N/A 22220 | N/A 100 mm | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFYP20J100S | N/A 22220 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMFY20J315S | N/A 22220 | N/A 3.9375 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|