Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29685 / 29620-B | N/A 2.8750 in73.025 mm | N/A 4.4375 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N | N/A 29600 |
N/A
|
| 33287 / 33462-B | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N | N/A 33000 |
N/A
|
| LM814845 / LM814810-B | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4375 in11.113 mm | N/A 26500 lbf118000 N | N/A 41200 lbf183000 N | N/A LM814800 |
N/A
|
| 567X / 563-B | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 567 / 563-B | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 6460 / 6420-B | N/A 2.8750 in73.025 mm | N/A 5.8750 in149.225 mm | N/A 2.1350 in54.229 mm | N/A 1.7500 in44.450 mm | N/A 0.6875 in17.462 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N | N/A 6400 |
N/A
|
| 657 / 652-B | N/A 2.8750 in73.025 mm | N/A 6.0000 in152.400 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N | N/A 655 |
N/A
|
| 762 / 752-B | N/A 2.8750 in73.025 mm | N/A 6.3750 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5 in38.1 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 29688-99404 | N/A 2.9062 in73.817 mm | N/A 4.4375 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N | N/A 29600 |
N/A
|
| 568 / 563-B | N/A 2.9062 in73.817 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 577 / 572-B | N/A 2 15/16 in74.613 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N | N/A 575 |
N/A
|
| 34300 / 34478-B | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 0.6875 in17.463 mm | N/A 0.4688 in11.908 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N | N/A 34000 |
N/A
|
| 34301 / 34481-B | N/A 3 in76.2 mm | N/A 4.8125 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3126 in7.940 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N | N/A 34000 |
N/A
|
| 34300 / 34481-B | N/A 3 in76.2 mm | N/A 4.8125 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3125 in7.938 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N | N/A 34000 |
N/A
|
| 27684 / 27620-B | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.4062 in10.317 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N | N/A 27600 |
N/A
|
| 42687 / 42620-B | N/A 3 in76.2 mm | N/A 5 in127 mm | N/A 1.2205 in31.001 mm | N/A 0.875 in22.225 mm | N/A 0.5313 in13.496 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N | N/A 42600 |
N/A
|
| 42687 / 42623-B | N/A 3 in76.2 mm | N/A 5.1181 in130 mm | N/A 1.2205 in31.001 mm | N/A 0.875 in22.225 mm | N/A 0.5313 in13.495 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N | N/A 42600 |
N/A
|
| 495A / 493-B | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 1.1720 in29.769 mm | N/A 0.875 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N | N/A 495 |
N/A
|
| 575 / 572-B | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N | N/A 575 |
N/A
|
| 6461 / 6420B | N/A 3 in76.2 mm | N/A 5.8750 in149.225 mm | N/A 2.1350 in54.229 mm | N/A 1.7500 in44.450 mm | N/A 0.6875 in17.462 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N | N/A 6400 |
N/A
|
| 6461A / 6420-B | N/A 3 in76.2 mm | N/A 5.8750 in149.225 mm | N/A 2.1350 in54.229 mm | N/A 1.7500 in44.450 mm | N/A 0.6875 in17.462 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N | N/A 6400 |
N/A
|
| 6575 / 6535-B | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.1693 in55.100 mm | N/A 1.6875 in42.863 mm | N/A 0.75 in19.05 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N | N/A 6500 |
N/A
|
| 755 / 752-B | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5 in38.1 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N | N/A 755 |
N/A
|
| 9285 / 9221-B | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9685 in24.600 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N | N/A 9200 |
N/A
|
| 6576C / 6535B | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.1693 in55.100 mm | N/A 1.6875 in42.863 mm | N/A 0.75 in19.05 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N | N/A 6500 |
N/A
|