Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3660 / 3620-B | N/A 0.8125 in20.638 mm | N/A 2.4375 in61.913 mm | N/A 1.1975 in30.417 mm | N/A 0.9375 in23.813 mm | N/A 0.375 in9.525 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N | N/A 3600 |
N/A
|
| 07087 / 07196-B | N/A 7/8 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07087X / 07210XB | N/A 7/8 in22.225 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07087 / 07204-B | N/A 7/8 in22.225 mm | N/A 2.0470 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 1380 / 1328B | N/A 7/8 in22.225 mm | N/A 2.0625 in52.388 mm | N/A 0.7940 in20.168 mm | N/A 0.5625 in14.288 mm | N/A 0.3560 in9.042 mm | N/A 10800 lbf47900 N | N/A 10900 lbf48300 N | N/A 1300 |
N/A
|
| 1755 / 1729B | N/A 7/8 in22.225 mm | N/A 2.2400 in56.896 mm | N/A 0.7810 in19.837 mm | N/A 0.625 in15.875 mm | N/A 0.2938 in7.463 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N | N/A 1700 |
N/A
|
| 1975 / 1931-B | N/A 7/8 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 0.7620 in19.355 mm | N/A 0.625 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|
| 2684 / 2631B | N/A 7/8 in22.225 mm | N/A 2.6150 in66.421 mm | N/A 1.0013 in25.433 mm | N/A 0.7500 in19.050 mm | N/A 0.3435 in8.725 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N | N/A 2600 |
N/A
|
| 07093 / 07196-B | N/A 15/16 in23.813 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 07000 |
N/A
|
| 07093 / 07204-B | N/A 15/16 in23.813 mm | N/A 2.0470 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 1779 / 1729B | N/A 15/16 in23.813 mm | N/A 2.2400 in56.896 mm | N/A 0.7810 in19.837 mm | N/A 0.625 in15.875 mm | N/A 0.2938 in7.463 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N | N/A 1700 |
N/A
|
| 3659 / 3620B | N/A 15/16 in23.813 mm | N/A 2.4375 in61.913 mm | N/A 1.1975 in30.417 mm | N/A 0.9375 in23.813 mm | N/A 0.375 in9.525 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N | N/A 3600 |
N/A
|
| 23092 / 23256B | N/A 15/16 in23.813 mm | N/A 2.5625 in65.088 mm | N/A 0.8450 in21.463 mm | N/A 0.625 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 12300 lbf54600 N | N/A 12500 lbf55800 N | N/A 23000 |
N/A
|
| 26093 / 26283-B | N/A 15/16 in23.813 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.625 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N | N/A 26000 |
N/A
|
| 07098 / 07196-B | N/A 0.9835 in24.981 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07098 / 07204-B | N/A 0.9835 in24.981 mm | N/A 2.0470 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 17098 / 17244B | N/A 0.9835 in24.981 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 0.2075 in5.270 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N | N/A 17000 |
N/A
|
| 07100 / 07196-B | N/A 1.0000 in25.400 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 07000 |
N/A
|
| 07100S / 07196B | N/A 1.0000 in25.400 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 07000 |
N/A
|
| 07100-SA / 07210XB | N/A 1.0000 in25.400 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 7000 |
N/A
|
| 07100 / 07204-B | N/A 1.0000 in25.400 mm | N/A 2.0470 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 07000 |
N/A
|
| 07100S / 07204B | N/A 1.0000 in25.400 mm | N/A 2.0470 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5 in12.7 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N | N/A 07000 |
N/A
|
| 15578 / 15520-B | N/A 1.0000 in25.400 mm | N/A 2.2500 in57.150 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54500 N | N/A 11300 lbf50100 N | N/A 15500 |
N/A
|
| 1986 / 1932B | N/A 1.0000 in25.400 mm | N/A 2.3125 in58.738 mm | N/A 0.7620 in19.355 mm | N/A 0.5937 in15.08 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|
| 1986 / 1931-B | N/A 1.0000 in25.400 mm | N/A 2.3750 in60.325 mm | N/A 0.7620 in19.355 mm | N/A 0.625 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N | N/A 1900 |
N/A
|