Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 46792 / 46720-B | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.5313 in13.495 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N | N/A 46700 |
N/A
|
| 86669 / 86100-B | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 1.8125 in46.038 mm | N/A 1.3125 in33.338 mm | N/A 0.875 in22.225 mm | N/A 112000 lbf498000 N | N/A 145000 lbf644000 N | N/A 86000 |
N/A
|
| HM535349 / HM535310-B | N/A 6.7500 in171.450 mm | N/A 10.2500 in260.350 mm | N/A 2.6250 in66.675 mm | N/A 2.0625 in52.388 mm | N/A 1.0000 in25.400 mm | N/A 147000 lbf654000 N | N/A 265000 lbf1180000 N | N/A HM535300 |
N/A
|
| 67787 / 67725-B | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 1.875 in47.625 mm | N/A 1.625 in41.275 mm | N/A 0.5625 in14.288 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N | N/A 67700 |
N/A
|
| 94687 / 94113-B | N/A 6.8750 in174.625 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N | N/A 94000 |
N/A
|
| HM237542 / HM237510-B | N/A 6.8750 in174.625 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N | N/A HM237500 |
N/A
|
| 67790 / 67720-B | N/A 7.0000 in177.800 mm | N/A 9.7500 in247.650 mm | N/A 1.875 in47.625 mm | N/A 1.5 in38.1 mm | N/A 0.6563 in16.67 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N | N/A 67700 |
N/A
|
| 94700 / 94113B | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N | N/A 94000 |
N/A
|
| HM237545 / HM237510-B | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N | N/A HM237500 |
N/A
|
| 93708 / 93125-B | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 67885 / 67820-B | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 1.8438 in46.833 mm | N/A 1.5 in38.1 mm | N/A 0.6563 in16.67 mm | N/A 93600 lbf416000 N | N/A 188000 lbf835000 N | N/A 67800 |
N/A
|
| 87750 / 87111-B | N/A 7.5 in190.5 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 0.9375 in23.812 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N | N/A 87000 |
N/A
|
| 93750 / 93125-B | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 87762 / 87111-B | N/A 7.6250 in193.675 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 0.9375 in23.812 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N | N/A 87000 |
N/A
|
| 93787 / 93125-B | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 67983 / 67920-B | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6563 in16.67 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N | N/A 67900 |
N/A
|
| 93800 / 93125-B | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 67985-99405 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6563 in16.67 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N | N/A 67900 |
N/A
|
| 67985-90027 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6563 in16.67 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N | N/A 67900 |
N/A
|
| 67985-90026 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6563 in16.67 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N | N/A 67900 |
N/A
|
| 67985 / 67920B | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6563 in16.67 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N | N/A 67900 |
N/A
|
| 67989-90112 | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6563 in16.67 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N | N/A 67900 |
N/A
|
| 93825 / 93125-B | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| LM742749-90033 | N/A 8.5000 in215.900 mm | N/A 11.2500 in285.750 mm | N/A 1.8125 in46.038 mm | N/A 1.375 in34.925 mm | N/A 0.75 in19.05 mm | N/A 96600 lbf430000 N | N/A 200000 lbf892000 N | N/A LM742700 |
N/A
|
| LM742749-903D1 | N/A 8.5000 in215.900 mm | N/A 11.2500 in285.750 mm | N/A 1.8125 in46.038 mm | N/A 1.375 in34.925 mm | N/A 0.75 in19.05 mm | N/A 96600 lbf430000 N | N/A 200000 lbf892000 N | N/A LM742700 |
N/A
|