Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 442-S / 432-B | N/A 1.5748 in40 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 543 / 532-B | N/A 1.5748 in40 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N | N/A 535 |
N/A
|
| 11162 / 11300B | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 0.6844 in17.384 mm | N/A 0.5625 in14.288 mm | N/A 0.2871 in7.292 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N | N/A 11000 |
N/A
|
| 26882 / 26822B | N/A 1 5/8 in41.275 mm | N/A 3.1250 in79.375 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.732 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N | N/A 26800 |
N/A
|
| 26882-99480 | N/A 1 5/8 in41.275 mm | N/A 3.1250 in79.375 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.732 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N | N/A 26800 |
N/A
|
| 342 / 332B | N/A 1 5/8 in41.275 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 336 / 332B | N/A 1 5/8 in41.275 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 3383 / 3320B | N/A 1 5/8 in41.275 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3384 / 3320B | N/A 1 5/8 in41.275 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3383 / 3329B | N/A 1 5/8 in41.275 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3877 / 3820B | N/A 1 5/8 in41.275 mm | N/A 3.3750 in85.725 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N | N/A 3800 |
N/A
|
| 3576 / 3525B | N/A 1 5/8 in41.275 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N | N/A 3500 |
N/A
|
| 3585 / 3525-B | N/A 1 5/8 in41.275 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4370 in11.100 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N | N/A 3500 |
N/A
|
| 3577 / 3525-B | N/A 1 5/8 in41.275 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N | N/A 3500 |
N/A
|
| 44162 / 44348B | N/A 1 5/8 in41.275 mm | N/A 3.4843 in88.501 mm | N/A 0.9330 in23.698 mm | N/A 0.6875 in17.463 mm | N/A 0.5312 in13.492 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N | N/A 44000 |
N/A
|
| 439 / 432AB | N/A 1 5/8 in41.275 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 447 / 432AB | N/A 1 5/8 in41.275 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 447 / 432B | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 53162 / 53387-B | N/A 1 5/8 in41.275 mm | N/A 3.8750 in98.425 mm | N/A 1.1142 in28.301 mm | N/A 0.8125 in20.638 mm | N/A 0.6563 in16.67 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N | N/A 53000 |
N/A
|
| 464A / 453XB | N/A 1 5/8 in41.275 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| HM807035 / HM807015-BA | N/A 1 5/8 in41.275 mm | N/A 4.2900 in108.966 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 0.5620 in14.275 mm | N/A 38600 lbf172000 N | N/A 50200 lbf223000 N | N/A HM807000 |
N/A
|
| 461 / 453B | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 461 / 453XB | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 25576 / 25521-B | N/A 1 11/16 in42.863 mm | N/A 3.2700 in83.058 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N | N/A 25500 |
N/A
|
| 2973 / 2924-B | N/A 1 11/16 in42.863 mm | N/A 3.3465 in85.001 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 0.375 in9.525 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N | N/A 2900 |
N/A
|