Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM911244 / HM911210-B | N/A 2.3617 in59.987 mm | N/A 5.1250 in130.175 mm | N/A 1.2175 in30.925 mm | N/A 0.9375 in23.813 mm | N/A 0.6550 in16.637 mm | N/A 44400 lbf198000 N | N/A 41100 lbf183000 N | N/A HM911200 |
N/A
|
| 29580 / 29520-B | N/A 2.3622 in60 mm | N/A 4.25 in107.95 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N | N/A 29500 |
N/A
|
| 29580 / 29521-B | N/A 2.3622 in60 mm | N/A 4.3307 in110.000 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N | N/A 29500 |
N/A
|
| 397 / 394AB | N/A 2.3622 in60 mm | N/A 4.3307 in110.000 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 3977 / 3920-B | N/A 2.3622 in60 mm | N/A 4.4375 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 28985-99303 | N/A 2.3750 in60.325 mm | N/A 3.9370 in100 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.375 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N | N/A 28900 |
N/A
|
| 28985 / 28921B | N/A 2.3750 in60.325 mm | N/A 3.9370 in100 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.375 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N | N/A 28900 |
N/A
|
| 3980 / 3920-B | N/A 2.3750 in60.325 mm | N/A 4.4375 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 558 / 552-B | N/A 2.3750 in60.325 mm | N/A 4.8750 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 65237 / 65500B | N/A 2.3750 in60.325 mm | N/A 5 in127 mm | N/A 1.75 in44.45 mm | N/A 1.375 in34.925 mm | N/A 0.6563 in16.67 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N | N/A 65000 |
N/A
|
| HM911245 / HM911210-B | N/A 2.3750 in60.325 mm | N/A 5.1250 in130.175 mm | N/A 1.3125 in33.338 mm | N/A 0.9375 in23.813 mm | N/A 0.75 in19.05 mm | N/A 44400 lbf198000 N | N/A 41100 lbf183000 N | N/A HM911200 |
N/A
|
| 6376 / 6320-B | N/A 2.3750 in60.325 mm | N/A 5.3447 in135.755 mm | N/A 2.2050 in56.007 mm | N/A 1.7500 in44.450 mm | N/A 0.6875 in17.463 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N | N/A 6300 |
N/A
|
| 9275 / 9221-B | N/A 2.3750 in60.325 mm | N/A 6.3750 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9060 in23.012 mm | N/A 66900 lbf298000 N | N/A 74200 lbf330000 N | N/A 9200 |
N/A
|
| 392A / 394AB | N/A 2 7/16 in61.913 mm | N/A 4.3307 in110.000 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 392 / 394AB | N/A 2 7/16 in61.913 mm | N/A 4.3307 in110.000 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 554 / 552B | N/A 2 7/16 in61.913 mm | N/A 4.8750 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| HM911249 / HM911210-B | N/A 2 7/16 in61.913 mm | N/A 5.1250 in130.175 mm | N/A 1.3125 in33.338 mm | N/A 0.9375 in23.813 mm | N/A 0.75 in19.05 mm | N/A 44400 lbf198000 N | N/A 41100 lbf183000 N | N/A HM911200 |
N/A
|
| 28995 / 28921B | N/A 2.4700 in62.738 mm | N/A 3.9370 in100 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.375 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N | N/A 28900 |
N/A
|
| 39250 / 39412-B | N/A 2.5000 in63.500 mm | N/A 4.1250 in104.775 mm | N/A 0.8661 in21.999 mm | N/A 0.625 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 27000 lbf120000 N | N/A 39000 |
N/A
|
| 29585 / 29520-B | N/A 2.5000 in63.500 mm | N/A 4.25 in107.95 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N | N/A 29500 |
N/A
|
| 395X / 394AB | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 395-99415 | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 390A / 394AB | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 3982 / 3920-B | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 39585 / 39520-B | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N | N/A 39500 |
N/A
|