Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 399AS-90106 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 480 / 472B | N/A 2.6875 in68.263 mm | N/A 4.7244 in120.000 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 560-S / 552-B | N/A 2.6875 in68.263 mm | N/A 4.8750 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 570 / 563-B | N/A 2.6875 in68.263 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 642 / 632-B | N/A 2.6875 in68.263 mm | N/A 5.3750 in136.525 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6560 in16.662 mm | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N | N/A 635 |
N/A
|
| H715343 / H715310-B | N/A 2.6875 in68.263 mm | N/A 5.5000 in139.700 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6875 in17.463 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N | N/A H715300 |
N/A
|
| 9278 / 9221-B | N/A 2.6875 in68.263 mm | N/A 6.3750 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9685 in24.600 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N | N/A 9200 |
N/A
|
| 29675 / 29620-B | N/A 2.7500 in69.850 mm | N/A 4.4375 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N | N/A 29600 |
N/A
|
| LM613449 / LM613410-B | N/A 2.7500 in69.850 mm | N/A 4.4375 in112.713 mm | N/A 0.8660 in21.996 mm | N/A 0.625 in15.875 mm | N/A 0.4375 in11.113 mm | N/A 22700 lbf101000 N | N/A 29300 lbf130000 N | N/A LM613400 |
N/A
|
| 482 / 472-B | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 566 / 563-B | N/A 2.7500 in69.850 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 643 / 632-B | N/A 2.7500 in69.850 mm | N/A 5.3750 in136.525 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6560 in16.662 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N | N/A 635 |
N/A
|
| 6454 / 6420-B | N/A 2.7500 in69.850 mm | N/A 5.8750 in149.225 mm | N/A 2.1350 in54.229 mm | N/A 1.7500 in44.450 mm | N/A 0.6875 in17.462 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N | N/A 6400 |
N/A
|
| 745A / 742B | N/A 2.7500 in69.850 mm | N/A 5.9090 in150.089 mm | N/A 1.8375 in46.673 mm | N/A 1.4375 in36.513 mm | N/A 0.625 in15.875 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N | N/A 745 |
N/A
|
| 655 / 652-B | N/A 2.7500 in69.850 mm | N/A 6.0000 in152.400 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N | N/A 655 |
N/A
|
| 835 / 832B | N/A 2.7500 in69.850 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 34274 / 34481-B | N/A 2.7540 in69.952 mm | N/A 4.8125 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3125 in7.938 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N | N/A 34000 |
N/A
|
| 484 / 472-B | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 34275 / 34481-B | N/A 2.7559 in70 mm | N/A 4.8125 in122.238 mm | N/A 0.9060 in23.012 mm | N/A 0.8437 in21.430 mm | N/A 0.3125 in7.938 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N | N/A 34000 |
N/A
|
| 33281 / 33462-B | N/A 2.8125 in71.438 mm | N/A 4.6250 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N | N/A 33000 |
N/A
|
| 567A / 563-B | N/A 2.8125 in71.438 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 645 / 632-B | N/A 2.8125 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6560 in16.662 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N | N/A 635 |
N/A
|
| H414249 / H414210-B | N/A 2.8125 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6550 in16.637 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N | N/A H414200 |
N/A
|
| 644 / 632-B | N/A 2.8125 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6560 in16.662 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N | N/A 635 |
N/A
|
| H715345 / H715310B | N/A 2.8125 in71.438 mm | N/A 5.5000 in139.700 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6875 in17.463 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N | N/A H715300 |
N/A
|