Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 26 27 28 29 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

L357049 / L357019-B N/A 12 in304.8 mm N/A 15.9429 in404.950 mm N/A 2 in50.8 mm N/A 1.5 in38.1 mm N/A 0.875 in22.225 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A L357000 N/A
LM757049 / LM757010-B N/A 12 in304.8 mm N/A 16.0000 in406.400 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 1.0000 in25.400 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A LM757000 N/A
EE291201 / 291750-B N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A 290000 N/A
EE291250 / 291750-B N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A 290000 N/A
EE526130 / 526190-B N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 3.1562 in80.167 mm N/A 2.375 in60.325 mm N/A 1.6250 in41.275 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A 526000 N/A
EE203137 / 203190-B N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 2.5 in63.5 mm N/A 1.7500 in44.450 mm N/A 1.4375 in36.512 mm N/A 231000 lbf1030000 N N/A 398000 lbf1770000 N N/A 203000 N/A
EE333137 / 333197-B N/A 13.7500 in349.250 mm N/A 19.7500 in501.650 mm N/A 3.3125 in84.138 mm N/A 2.75 in69.85 mm N/A 1.375 in34.925 mm N/A 304000 lbf1350000 N N/A 626000 lbf2780000 N N/A 333000 N/A
EE231400 / 232000-B N/A 14 in355.6 mm N/A 20.0000 in508.000 mm N/A 2.6250 in66.675 mm N/A 2 in50.8 mm N/A 1.5 in38.1 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A 230000 N/A
EE231462 / 232000B N/A 14.6250 in371.475 mm N/A 20.0000 in508.000 mm N/A 2.6250 in66.675 mm N/A 2 in50.8 mm N/A 1.5 in38.1 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A 230000 N/A
LM565943-90011 N/A 14.7500 in374.650 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A LM565900 N/A
L865547 / L865512-B N/A 15.0000 in381.000 mm N/A 18.8750 in479.425 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.9375 in23.813 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A L865500 N/A
LM565949-90012 N/A 15.0000 in381.000 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A LM565900 N/A
LM565949-90030 N/A 15.0000 in381.000 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A LM565900 N/A
LM567943 / LM567910B N/A 15.6250 in396.875 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A
LM567943-90026 N/A 15.6250 in396.875 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A
L467549-903A1 N/A 16.0000 in406.400 mm N/A 20.0000 in508.000 mm N/A 2.4375 in61.913 mm N/A 1.875 in47.625 mm N/A 1.0000 in25.400 mm N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A L467500 N/A
LM567949-90011 N/A 16.0000 in406.400 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A
LM567949 / LM567910B N/A 16.0000 in406.400 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A
LM567949-90019 N/A 16.0000 in406.400 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A
EE243190 / 243250B N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A 243000 N/A
EE640192 / 640260B N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 3.7188 in94.458 mm N/A 2.75 in69.85 mm N/A 1.5 in38.1 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A 640000 N/A
EE243196-90044 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A 243000 N/A
EE243196 / 243250B N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A 243000 N/A
680235 / 680270-B N/A 23.5000 in596.900 mm N/A 27.0000 in685.800 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.5312 in13.492 mm N/A 77300 lbf344000 N N/A 217000 lbf963000 N N/A 680000 N/A
LL582949 / LL582910B N/A 29.0000 in736.600 mm N/A 32.5000 in825.500 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.5 in12.7 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A LL582900 N/A
Unit of Measure
« 26 27 28 29