Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 2793 / 2720-B | N/A 1.3750 in34.925 mm | N/A 3 in76.2 mm | N/A 1.0100 in25.654 mm | N/A 0.7500 in19.050 mm | N/A 0.4375 in11.113 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N | N/A 2700 |
N/A
|
| 2796 / 2720-B | N/A 1.3750 in34.925 mm | N/A 3 in76.2 mm | N/A 1.0100 in25.654 mm | N/A 0.7500 in19.050 mm | N/A 0.4375 in11.113 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N | N/A 2700 |
N/A
|
| 31594 / 31520-B | N/A 1.3750 in34.925 mm | N/A 3 in76.2 mm | N/A 1.1250 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N | N/A 31500 |
N/A
|
| 31593 / 31520-B | N/A 1.3750 in34.925 mm | N/A 3 in76.2 mm | N/A 1.1250 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N | N/A 31500 |
N/A
|
| HM89446 / HM89410-B | N/A 1.3750 in34.925 mm | N/A 3 in76.2 mm | N/A 1.1250 in28.575 mm | N/A 0.9063 in23.020 mm | N/A 0.4375 in11.113 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N | N/A HM89400 |
N/A
|
| 3478 / 3420B | N/A 1.3750 in34.925 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N | N/A 3400 |
N/A
|
| 3482 / 3420B | N/A 1.3750 in34.925 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N | N/A 3400 |
N/A
|
| 28137 / 28315B | N/A 1.3750 in34.925 mm | N/A 3.1496 in80 mm | N/A 0.8244 in20.940 mm | N/A 0.625 in15.875 mm | N/A 0.3583 in9.101 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N | N/A 28000 |
N/A
|
| 343 / 332-B | N/A 1.3750 in34.925 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 335 / 332-B | N/A 1.3750 in34.925 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N | N/A 335 |
N/A
|
| 3379 / 3320B | N/A 1.3750 in34.925 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3379 / 3329B | N/A 1.3750 in34.925 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N | N/A 3300 |
N/A
|
| 3581 / 3525-B | N/A 1.3750 in34.925 mm | N/A 3.4375 in87.313 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N | N/A 3500 |
N/A
|
| 449 / 432AB | N/A 1.3750 in34.925 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 449 / 432-B | N/A 1.3750 in34.925 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N | N/A 435 |
N/A
|
| 19138-90037 | N/A 1.3770 in34.976 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.520 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.538 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19138 / 19268B | N/A 1.3770 in34.976 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.520 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.538 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 14139-90049 | N/A 1.3770 in34.976 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.625 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N | N/A 14000 |
N/A
|
| 14139 / 14276B | N/A 1.3770 in34.976 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.625 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N | N/A 14000 |
N/A
|
| 19138 / 19283B | N/A 1.3770 in34.976 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.520 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 28138 / 28315-B | N/A 1.3770 in34.976 mm | N/A 3.1496 in80 mm | N/A 0.8244 in20.940 mm | N/A 0.625 in15.875 mm | N/A 0.3583 in9.101 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N | N/A 28000 |
N/A
|
| 19138X / 19268-B | N/A 1.378 in35.001 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.520 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.539 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 19138X / 19283-B | N/A 1.378 in35.001 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.520 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N | N/A 19000 |
N/A
|
| 3480 / 3420B | N/A 1.378 in35.001 mm | N/A 3.1250 in79.375 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N | N/A 3400 |
N/A
|
| 26883 / 26822B | N/A 1.378 in35.001 mm | N/A 3.1250 in79.375 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.732 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N | N/A 26800 |
N/A
|