Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

1115KLLB N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1115KPPB3 N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RA115RRB N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1115KRR N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1115KLL N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
RA115RR N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1115KR N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1115KL N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf2300 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1115KRS N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1115KRRB2 N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1115KLLG N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1115K N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1115KB N/A 1 15/16 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1115KS N/A 1 15/16 in N/A 3.9370 in100.000 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN115KRRB N/A 1 15/16 in N/A 4.331 in110.000 mm N/A 2.626 in66.7 mm N/A 8510 lbf37900 N N/A 15400 lbf68600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GN115KLLB N/A 1 15/16 in N/A 4.331 in110.000 mm N/A 2.626 in66.7 mm N/A 8510 lbf37900 N N/A 15400 lbf68600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
SMN115K N/A 1 15/16 in N/A 4.331 in110.000 mm N/A 2.625 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN115KB N/A 1 15/16 in N/A 4.331 in110.000 mm N/A 2.625 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN115KS N/A 1 15/16 in N/A 4.724 in120.000 mm N/A 2.625 in66.7 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GE50KPPB3 N/A 50 mm N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRAE50RRB N/A 50 mm N/A 3.543 in90.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
GE50KRR N/A 50 mm N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
E50KRRB N/A 50 mm N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
E50KPPB3 N/A 50 mm N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RAE50RRB N/A 50 mm N/A 3.543 in90.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
Unit of Measure
« 21 22 23 24 25 »