Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 1/2 in N/A 1.378 in35 mm N/A 0.938 in23.8 mm N/A 680 lbf3000 N N/A 1700 lbf7500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 1/2 in N/A 1.378 in35 mm N/A 0.938 in23.8 mm N/A 680 lbf3000 N N/A 1700 lbf7500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1060 lbf4700 N N/A 2400 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 1/2 in N/A 1.575 in40 mm N/A 1.125 in28.58 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 9/16 in N/A 1.378 in35 mm N/A 0.938 in23.8 mm N/A 680 lbf3000 N N/A 1700 lbf7500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 9/16 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 9/16 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
1 - 25 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »