Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

G1205KRRB N/A 2.3125 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1205KLLB N/A 2.3125 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1205KLLG N/A 2.3125 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1205K N/A 2.3125 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1205KB N/A 2.3125 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN205K N/A 2.3125 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN205KB N/A 2.3125 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
GE60KRRB N/A 60 mm N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GE60KRR N/A 60 mm N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
E60KRRB N/A 60 mm N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
E60KRR N/A 60 mm N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
G1206KRRB N/A 2.3750 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1206KLLB N/A 2.3750 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1206KLLG N/A 2.3750 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1206K N/A 2.3750 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1206KB N/A 2.3750 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN206K N/A 2.3750 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN206KB N/A 2.3750 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1207KRRB N/A 2 7/16 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1207KLLB N/A 2 7/16 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1207KRR N/A 2 7/16 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1207KRRB N/A 2 7/16 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1207KRR N/A 2 7/16 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1207KR N/A 2 7/16 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1207KL N/A 2 7/16 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf3500 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
Unit of Measure
« 26 27 28 29 30 »