Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
  • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1) 

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

Cage Type

Cage Material

CAD

23088KYMBW906AC3 N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A
23088KYMBW906AC4 N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A
23088KYMBW906BC4 N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A
23092KYMBW33W40W45AC7 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.4170 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 650 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23096KYMBW40IW534C4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23096KYMBW906A N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23096KYMBW906AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23096KYMBW906AC4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23096YMBW40IW507C2 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23140KEMBW40IW534C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23140KEMBW40IW534C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23144EMBW33W40C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23144KEMBW40IW534C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148EMBW33W40C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A
23148KEMBW40IW534 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A
23148KEMBW40IW534C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A
23148KEMBW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A
23152KEMBW40IW534 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A
23152KEMBW40IW534C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A
23152KEMBW40IW534C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A
23152EMBW33W40W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A
23160EMBW33W40W45A N/A 300 mm N/A 500 mm19.6850 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23160EMBW33W40W45AC2 N/A 300 mm N/A 500 mm19.6850 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23160KEMBW40IW534C4 N/A 300 mm N/A 500 mm19.6850 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164KEMBW40IW534 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A EMB N/A Brass N/A
Unit of Measure
1 2 3 4 5 »