Part Number |
Bore (d) |
O.D. (D) |
Width (B1) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 1207KRS | N/A 2 7/16 in | N/A 4.331 in110.000 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1207KLLG | N/A 2 7/16 in | N/A 4.331 in110.000 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1207K | N/A 2 7/16 in | N/A 4.331 in110.000 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1207KB | N/A 2 7/16 in | N/A 4.331 in110.000 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SM1207KS | N/A 2 7/16 in | N/A 4.724 in120.000 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN207KRRB | N/A 2 7/16 in | N/A 5.118 in130 mm | N/A 3.126 in79.4 mm | N/A 11700 lbf51800 N | N/A 20400 lbf90700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GN207KLLB | N/A 2 7/16 in | N/A 5.118 in130 mm | N/A 3.126 in79.4 mm | N/A 11700 lbf51800 N | N/A 20400 lbf90700 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN207K | N/A 2 7/16 in | N/A 5.118 in130 mm | N/A 3.1250 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN207KB | N/A 2 7/16 in | N/A 5.118 in130 mm | N/A 3.1250 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN207KS | N/A 2 7/16 in | N/A 5.709 in145.000 mm | N/A 3.1250 in79.4 mm | N/A 11600 lbf51700 N | N/A 20400 lbf90000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1208K | N/A 2.5000 in | N/A 4.724 in120.000 mm | N/A 3.3750 in85.73 mm | N/A 8800 lbf39200 N | N/A 14300 lbf63000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1208KB | N/A 2.5000 in | N/A 4.724 in120.000 mm | N/A 3.3750 in85.73 mm | N/A 8800 lbf39200 N | N/A 14300 lbf63000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1210KRRB | N/A 2.6250 in | N/A 4.921 in125 mm | N/A 3.372 in85.6 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| SM1211KTS | N/A 2 2/3 in | N/A 4.921 in125 mm | N/A 3.371 in85.62 mm | N/A 9890 lbf43992 N | N/A 15500 lbf68947 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1211KRRB | N/A 2.6875 in | N/A 4.921 in125 mm | N/A 3.372 in85.6 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| SM1211KT | N/A 2.6875 in | N/A 4.921 in125 mm | N/A 3.3750 in85.73 mm | N/A 9650 lbf43000 N | N/A 15600 lbf69500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1211KTB | N/A 2.6875 in | N/A 4.921 in125 mm | N/A 3.3750 in85.73 mm | N/A 9650 lbf43000 N | N/A 15600 lbf69500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SM1211KS | N/A 2.6875 in | N/A 5.512 in140 mm | N/A 3.3750 in85.73 mm | N/A 9650 lbf43000 N | N/A 15600 lbf69500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN211KRRB | N/A 2.6875 in | N/A 5.906 in150 mm | N/A 3.5 in88.9 mm | N/A 15300 lbf68000 N | N/A 26000 lbf115500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GN211KLLB | N/A 2.6875 in | N/A 5.906 in150 mm | N/A 3.5 in88.9 mm | N/A 15300 lbf68000 N | N/A 26000 lbf115500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN211K | N/A 2.6875 in | N/A 5.906 in150 mm | N/A 3.6250 in92.08 mm | N/A 15000 lbf66800 N | N/A 26000 lbf116000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN211KB | N/A 2.6875 in | N/A 5.906 in150 mm | N/A 3.6250 in92.08 mm | N/A 15000 lbf66800 N | N/A 26000 lbf116000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN211KS | N/A 2.6875 in | N/A 6.496 in165.000 mm | N/A 3.6250 in92.1 mm | N/A 15000 lbf66800 N | N/A 26000 lbf116000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1212KRRB | N/A 2.7500 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GE70KRRB | N/A 70 mm | N/A 4.921 in125 mm | N/A 3.372 in85.6 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|