Part Number |
Bore (d) |
O.D. (D) |
Width (B1) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1213KRRB | N/A 2.8125 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| SM1213K | N/A 2.8125 in | N/A 5.118 in130 mm | N/A 3.6250 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1213KB | N/A 2.8125 in | N/A 5.118 in130 mm | N/A 3.6250 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1214KRRB | N/A 2.8750 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1215KRRB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1215KLLB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.591 in91.2 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1215KRRB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1215KLLB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.591 in91.2 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1215KRR | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1215KLL | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.591 in91.2 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1215KRS | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| SM1215K | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.6250 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1215KB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.6250 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SM1215KS | N/A 2 15/16 in | N/A 5.709 in145.000 mm | N/A 3.6250 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN215KRRB | N/A 2 15/16 in | N/A 6.2990 in160 mm | N/A 3.937 in100 mm | N/A 17300 lbf77000 N | N/A 28300 lbf125800 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GN215KLLB | N/A 2 15/16 in | N/A 6.2990 in160 mm | N/A 3.937 in100 mm | N/A 17300 lbf77000 N | N/A 28300 lbf125800 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN215K | N/A 2 15/16 in | N/A 6.2990 in160 mm | N/A 3.938 in100.01 mm | N/A 17000 lbf75700 N | N/A 28500 lbf125000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN215KB | N/A 2 15/16 in | N/A 6.2990 in160 mm | N/A 3.938 in100.01 mm | N/A 17000 lbf75700 N | N/A 28500 lbf125000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN215KS | N/A 2 15/16 in | N/A 6.890 in175.000 mm | N/A 3.938 in100 mm | N/A 17000 lbf75700 N | N/A 28500 lbf125000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GE75KRRB | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| E75KRRB | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| E75KRR | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| SM1303K | N/A 3.1875 in | N/A 5.512 in140 mm | N/A 3.938 in100.01 mm | N/A 12000 lbf53400 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1303KB | N/A 3.1875 in | N/A 5.512 in140 mm | N/A 3.938 in100.01 mm | N/A 12000 lbf53400 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SM1303KS | N/A 3.1875 in | N/A 6.102 in155.000 mm | N/A 3.938 in100.01 mm | N/A 12000 lbf53400 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|