Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GRAE20RR N/A 20 mm N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
E20KRRB N/A 20 mm N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RAE20RRB N/A 20 mm N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
E20KRR N/A 20 mm N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
RAE20RR N/A 20 mm N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
RAE20DD N/A 20 mm N/A 1.8500 in47 mm N/A 1.219 in30.96 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
RAL013NPPB N/A 0.8125 in N/A 1.8500 in47 mm N/A 1.0000 in25.400 mm N/A 1120 lbf4900 N N/A 2500 lbf11000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1013KRRB N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1013KLLB N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.7500 in44.450 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1013KPPB3 N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRA013RRB N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.2200 in31.000 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1013KRRB N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1013KPPB3 N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RA013RRB N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.2200 in31.000 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1013KRR N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
RA013RR N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.2200 in31.000 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1013KLLG N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.734 in44.1 mm N/A 1730 lbf7700 N N/A 3550 lbf15800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1013K N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.7500 in44.450 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1013KB N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.7500 in44.450 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
RA013DD N/A 0.8125 in N/A 2.0470 in52.000 mm N/A 1.219 in30.96 mm N/A 1560 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN013K N/A 0.8125 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN013KB N/A 0.8125 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
RAL014NPPB N/A 7/8 in N/A 1.8500 in47 mm N/A 1.0000 in25.400 mm N/A 1120 lbf4900 N N/A 2500 lbf11000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1014KRRB N/A 7/8 in N/A 2.0470 in52.000 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1014KLLB N/A 7/8 in N/A 2.0470 in52.000 mm N/A 1.7500 in44.450 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
Unit of Measure
1 2 3 4 5 »