Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SM1108KTS N/A 1.5 in N/A 3.15 in80 mm N/A 2.216 in56.29 mm N/A 4460 lbf19839 N N/A 8130 lbf36164 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1108KS N/A 1.5 in N/A 3.465 in88.000 mm N/A 2.2190 in56.4 mm N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN108KRRB N/A 1.5 in N/A 3.5430 in90 mm N/A 2.252 in57.2 mm N/A 5850 lbf26000 N N/A 11100 lbf49200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GN108KLLB N/A 1.5 in N/A 3.5430 in90 mm N/A 2.252 in57.2 mm N/A 5850 lbf26000 N N/A 11100 lbf49200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
SMN108K N/A 1.5 in N/A 3.5430 in90 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN108KB N/A 1.5 in N/A 3.5430 in90 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN108KS N/A 1.5 in N/A 3.9370 in100 mm N/A 2.2500 in57.2 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
G1109KRRB N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1109KLLB N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1109KPPB3 N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRA109RRB N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.72 in43.7 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
G1109KLL N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1109KRRB N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1109KLLB N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1109KPPB3 N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RA109RRB N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.72 in43.7 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1109KRR N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1109KLL N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
RA109RR N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.72 in43.7 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1109KLLG N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.2190 in56.4 mm N/A 4000 lbf17600 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1109KT N/A 1 9/16 in N/A 3.15 in80 mm N/A 2.2190 in56.4 mm N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
RA109DD N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.719 in43.66 mm N/A 4000 lbf17600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN109K N/A 1 9/16 in N/A 3.5430 in90 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN109KB N/A 1 9/16 in N/A 3.5430 in90 mm N/A 2.2500 in57.150 mm N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
GE40KPPB3 N/A 40 mm N/A 3.15 in80 mm N/A 2.22 in56.4 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
Unit of Measure
« 16 17 18 19 20 »