Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

RAL012NPPB N/A 0.7500 in N/A 1.654 in42 mm N/A 0.969 in24.6 mm N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
RAL012NPP N/A 0.7500 in N/A 1.654 in42 mm N/A 0.969 in24.6 mm N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
G1012KRRB N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1012KLLB N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
GRA012RRB N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
G1012KRR N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
G1012KLL N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
GRA012RR N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1012KRRB N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1480 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1012KLLB N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
RA012RRB N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1012KRR N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1012KLL N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
RA012RR N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1012KR N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1012KL N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1012KLLG N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.719 in43.7 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1012K N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.719 in43.66 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1012KB N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.719 in43.66 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
RA012DD N/A 0.7500 in N/A 1.8500 in47 mm N/A 1.219 in30.96 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN012K N/A 0.7500 in N/A 2.0470 in52.000 mm N/A 1.844 in46.83 mm N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN012KB N/A 0.7500 in N/A 2.0470 in52.000 mm N/A 1.844 in46.83 mm N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
GE20KRRB N/A 20 mm N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRAE20RRB N/A 20 mm N/A 1.8500 in47 mm N/A 1.2200 in31.000 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
GE20KRR N/A 20 mm N/A 1.8500 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
Unit of Measure
1 2 3 4 5 »