Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 16 17 18 19 20 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 507-606 - 21306K - TA606/ 15/16 N/A SNTD 507-606 N/A 15/16 in N/A 21306K N/A Taconite N/A TA606/ 15/16 N/A HA306 N/A 70300 N/A
SNT 506-605 - 22206K - TSNG506 N/A SNT 506-605 N/A 25 mm N/A 22206K N/A Double Lip N/A TSNG506 N/A H306 N/A 67400 N/A
SNT 507-606 - 21306K - TSNG606 N/A SNT 507-606 N/A 25 mm N/A 21306K N/A Double Lip N/A TSNG606 N/A H306 N/A 70300 N/A
SNT 506-605 - 22206K - LO506 N/A SNT 506-605 N/A 25 mm N/A 22206K N/A Labyrinth N/A LO506 N/A H306 N/A 67400 N/A
SNT 507-606 - 21306K - LO606 N/A SNT 507-606 N/A 25 mm N/A 21306K N/A Labyrinth N/A LO606 N/A H306 N/A 70300 N/A
SNT 506-605 - 22206K - VR506 N/A SNT 506-605 N/A 25 mm N/A 22206K N/A V-ring N/A VR506 N/A H306 N/A 67400 N/A
SNT 507-606 - 21306K - VR606 N/A SNT 507-606 N/A 25 mm N/A 21306K N/A V-ring N/A VR606 N/A H306 N/A 70300 N/A
SNT 506-605 - 22206K - TA506 N/A SNT 506-605 N/A 25 mm N/A 22206K N/A Taconite N/A TA506 N/A H306 N/A 67400 N/A
SNT 507-606 - 21306K - TA606 N/A SNT 507-606 N/A 25 mm N/A 21306K N/A Taconite N/A TA606 N/A H306 N/A 70300 N/A
SNTD 506-605 - 22206K - TSNG506 N/A SNTD 506-605 N/A 25 mm N/A 22206K N/A Double Lip N/A TSNG506 N/A H306 N/A 67400 N/A
SNTD 507-606 - 21306K - TSNG606 N/A SNTD 507-606 N/A 25 mm N/A 21306K N/A Double Lip N/A TSNG606 N/A H306 N/A 70300 N/A
SNTD 506-605 - 22206K - LO506 N/A SNTD 506-605 N/A 25 mm N/A 22206K N/A Labyrinth N/A LO506 N/A H306 N/A 67400 N/A
SNTD 507-606 - 21306K - LO606 N/A SNTD 507-606 N/A 25 mm N/A 21306K N/A Labyrinth N/A LO606 N/A H306 N/A 70300 N/A
SNTD 506-605 - 22206K - VR506 N/A SNTD 506-605 N/A 25 mm N/A 22206K N/A V-ring N/A VR506 N/A H306 N/A 67400 N/A
SNTD 507-606 - 21306K - VR606 N/A SNTD 507-606 N/A 25 mm N/A 21306K N/A V-ring N/A VR606 N/A H306 N/A 70300 N/A
SNTD 506-605 - 22206K - TA506 N/A SNTD 506-605 N/A 25 mm N/A 22206K N/A Taconite N/A TA506 N/A H306 N/A 67400 N/A
SNTD 507-606 - 21306K - TA606 N/A SNTD 507-606 N/A 25 mm N/A 21306K N/A Taconite N/A TA606 N/A H306 N/A 70300 N/A
SNT 506-605 - 22206K - LO506/ 1 N/A SNT 506-605 N/A 1 in N/A 22206K N/A Labyrinth N/A LO506/ 1 N/A HE306 N/A 67400 N/A
SNT 507-606 - 21306K - LO606/ 1 N/A SNT 507-606 N/A 1 in N/A 21306K N/A Labyrinth N/A LO606/ 1 N/A HE2306 N/A 70300 N/A
SNT 506-605 - 22206K - TA506/ 1 N/A SNT 506-605 N/A 1 in N/A 22206K N/A Taconite N/A TA506/ 1 N/A HE306 N/A 67400 N/A
SNT 507-606 - 21306K - TA606/ 1 N/A SNT 507-606 N/A 1 in N/A 21306K N/A Taconite N/A TA606/ 1 N/A HE2306 N/A 70300 N/A
SNTD 506-605 - 22206K - LO506/ 1 N/A SNTD 506-605 N/A 1 in N/A 22206K N/A Labyrinth N/A LO506/ 1 N/A HE306 N/A 67400 N/A
SNTD 507-606 - 21306K - LO606/ 1 N/A SNTD 507-606 N/A 1 in N/A 21306K N/A Labyrinth N/A LO606/ 1 N/A HE2306 N/A 70300 N/A
SNTD 506-605 - 22206K - TA506/ 1 N/A SNTD 506-605 N/A 1 in N/A 22206K N/A Taconite N/A TA506/ 1 N/A HE306 N/A 67400 N/A
SNTD 507-606 - 21306K - TA606/ 1 N/A SNTD 507-606 N/A 1 in N/A 21306K N/A Taconite N/A TA606/ 1 N/A HE2306 N/A 70300 N/A
Unit of Measure
« 16 17 18 19 20 »