Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 26 27 28 29 30 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 512-610 - 22212K - TA512 N/A SNTD 512-610 N/A 55 mm N/A 22212K N/A Taconite N/A TA512 N/A H312 N/A 169000 N/A
SNTD 515-612 - 21312K - TA612 N/A SNTD 515-612 N/A 55 mm N/A 21312K N/A Taconite N/A TA612 N/A H312 N/A 225000 N/A
SNTD 515-612 - 22312K - TA612 N/A SNTD 515-612 N/A 55 mm N/A 22312K N/A Taconite N/A TA612 N/A H2312 N/A 321000 N/A
SNT 513-611 - 22213K - LO513/ 2-1/4 N/A SNT 513-611 N/A 2 1/4 in N/A 22213K N/A Labyrinth N/A LO513/ 2-1/4 N/A HE313 N/A 206000 N/A
SNT 516-613 - 21313K - LO613/ 2-1/4 N/A SNT 516-613 N/A 2 1/4 in N/A 21313K N/A Labyrinth N/A LO613/ 2-1/4 N/A HE313 N/A 259000 N/A
SNT 516-613 - 22313K - LO613/ 2-1/4 N/A SNT 516-613 N/A 2 1/4 in N/A 22313K N/A Labyrinth N/A LO613/ 2-1/4 N/A HE2313 N/A 361000 N/A
SNT 513-611 - 22213K - TA513/ 2-1/4 N/A SNT 513-611 N/A 2 1/4 in N/A 22213K N/A Taconite N/A TA513/ 2-1/4 N/A HE313 N/A 206000 N/A
SNT 516-613 - 21313K - TA613/ 2-1/4 N/A SNT 516-613 N/A 2 1/4 in N/A 21313K N/A Taconite N/A TA613/ 2-1/4 N/A HE313 N/A 259000 N/A
SNT 516-613 - 22313K - TA613/ 2-1/4 N/A SNT 516-613 N/A 2 1/4 in N/A 22313K N/A Taconite N/A TA613/ 2-1/4 N/A HE2313 N/A 361000 N/A
SNTD 513-611 - 22213K - LO513/ 2-1/4 N/A SNTD 513-611 N/A 2 1/4 in N/A 22213K N/A Labyrinth N/A LO513/ 2-1/4 N/A HE313 N/A 206000 N/A
SNTD 516-613 - 21313K - LO613/ 2-1/4 N/A SNTD 516-613 N/A 2 1/4 in N/A 21313K N/A Labyrinth N/A LO613/ 2-1/4 N/A HE313 N/A 259000 N/A
SNTD 516-613 - 22313K - LO613/ 2-1/4 N/A SNTD 516-613 N/A 2 1/4 in N/A 22313K N/A Labyrinth N/A LO613/ 2-1/4 N/A HE2313 N/A 361000 N/A
SNTD 513-611 - 22213K - TA513/ 2-1/4 N/A SNTD 513-611 N/A 2 1/4 in N/A 22213K N/A Taconite N/A TA513/ 2-1/4 N/A HE313 N/A 206000 N/A
SNTD 516-613 - 21313K - TA613/ 2-1/4 N/A SNTD 516-613 N/A 2 1/4 in N/A 21313K N/A Taconite N/A TA613/ 2-1/4 N/A HE313 N/A 259000 N/A
SNTD 516-613 - 22313K - TA613/ 2-1/4 N/A SNTD 516-613 N/A 2 1/4 in N/A 22313K N/A Taconite N/A TA613/ 2-1/4 N/A HE2313 N/A 361000 N/A
SNT 513-611 - 22213K - TSNG513 N/A SNT 513-611 N/A 60 mm N/A 22213K N/A Double Lip N/A TSNG513 N/A H313 N/A 206000 N/A
SNT 516-613 - 21313K - TSNG613 N/A SNT 516-613 N/A 60 mm N/A 21313K N/A Double Lip N/A TSNG613 N/A H313 N/A 259000 N/A
SNT 516-613 - 22313K - TSNG613 N/A SNT 516-613 N/A 60 mm N/A 22313K N/A Double Lip N/A TSNG613 N/A H2313 N/A 361000 N/A
SNT 513-611 - 22213K - LO513 N/A SNT 513-611 N/A 60 mm N/A 22213K N/A Labyrinth N/A LO513 N/A H313 N/A 206000 N/A
SNT 516-613 - 21313K - LO613 N/A SNT 516-613 N/A 60 mm N/A 21313K N/A Labyrinth N/A LO613 N/A H313 N/A 259000 N/A
SNT 516-613 - 22313K - LO613 N/A SNT 516-613 N/A 60 mm N/A 22313K N/A Labyrinth N/A LO613 N/A H2313 N/A 361000 N/A
SNT 513-611 - 22213K - VR513 N/A SNT 513-611 N/A 60 mm N/A 22213K N/A V-ring N/A VR513 N/A H313 N/A 206000 N/A
SNT 516-613 - 21313K - VR613 N/A SNT 516-613 N/A 60 mm N/A 21313K N/A V-ring N/A VR613 N/A H313 N/A 259000 N/A
SNT 516-613 - 22313K - VR613 N/A SNT 516-613 N/A 60 mm N/A 22313K N/A V-ring N/A VR613 N/A H2313 N/A 361000 N/A
SNT 513-611 - 22213K - TA513 N/A SNT 513-611 N/A 60 mm N/A 22213K N/A Taconite N/A TA513 N/A H313 N/A 206000 N/A
Unit of Measure
« 26 27 28 29 30 »