Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
1 2 3 4 5 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNT 522-619 - 23222K - LO522 N/A FSNT 522-619 N/A 100 mm N/A 23222K N/A Labyrinth N/A LO522 N/A H2322 N/A 710000 N/A
FSNT 524-620 - 22224K - LO524 N/A FSNT 524-620 N/A 110 mm N/A 22224K N/A Labyrinth N/A LO524 N/A H3124 N/A 647000 N/A
FSNT 524-620 - 23224K - LO524 N/A FSNT 524-620 N/A 110 mm N/A 23224K N/A Labyrinth N/A LO524 N/A H2324 N/A 824000 N/A
FSNT 526 - 22226K - LO526 N/A FSNT 526 N/A 115 mm N/A 22226K N/A Labyrinth N/A LO526 N/A H3126 N/A 757000 N/A
FSNT 526 - 23226K - LO526 N/A FSNT 526 N/A 115 mm N/A 23226K N/A Labyrinth N/A LO526 N/A H2326 N/A 915000 N/A
FSNT 528 - 22228K - LO528 N/A FSNT 528 N/A 125 mm N/A 22228K N/A Labyrinth N/A LO528 N/A H3128 N/A 863000 N/A
FSNT 528 - 23228K - LO528 N/A FSNT 528 N/A 125 mm N/A 23228K N/A Labyrinth N/A LO528 N/A H2328 N/A 1090000 N/A
FSNT 530 - 22230K - LO530 N/A FSNT 530 N/A 135 mm N/A 22230K N/A Labyrinth N/A LO530 N/A H3130 N/A 1000000 N/A
FSNT 530 - 23230K - LO530 N/A FSNT 530 N/A 135 mm N/A 23230K N/A Labyrinth N/A LO530 N/A H2330 N/A 1270000 N/A
FSNT 532 - 22232K - LO532 N/A FSNT 532 N/A 140 mm N/A 22232K N/A Labyrinth N/A LO532 N/A H3132 N/A 1170000 N/A
FSNT 532 - 23232K - LO532 N/A FSNT 532 N/A 140 mm N/A 23232K N/A Labyrinth N/A LO532 N/A H2332 N/A 1470000 N/A
FSNT 511-609 - 21309K - VR609 N/A FSNT 511-609 N/A 40 mm N/A 21309K N/A V-ring N/A VR609 N/A H309 N/A 138000 N/A
FSNT 511-609 - 22309K - VR609 N/A FSNT 511-609 N/A 40 mm N/A 22309K N/A V-ring N/A VR609 N/A H2309 N/A 190000 N/A
FSNT 512-610 - 21310K - VR610 N/A FSNT 512-610 N/A 45 mm N/A 21310K N/A V-ring N/A VR610 N/A H310 N/A 163000 N/A
FSNT 512-610 - 22310K - VR610 N/A FSNT 512-610 N/A 45 mm N/A 22310K N/A V-ring N/A VR610 N/A H2310 N/A 238000 N/A
FSNT 511-609 - 22211K - VR511 N/A FSNT 511-609 N/A 50 mm N/A 22211K N/A V-ring N/A VR511 N/A H311 N/A 140000 N/A
FSNT 513-611 - 21311K - VR611 N/A FSNT 513-611 N/A 50 mm N/A 21311K N/A V-ring N/A VR611 N/A H311 N/A 188000 N/A
FSNT 513-611 - 22311K - VR611 N/A FSNT 513-611 N/A 50 mm N/A 22311K N/A V-ring N/A VR611 N/A H2311 N/A 279000 N/A
FSNT 512-610 - 22212K - VR512 N/A FSNT 512-610 N/A 55 mm N/A 22212K N/A V-ring N/A VR512 N/A H312 N/A 169000 N/A
FSNT 515-612 - 21312K - VR612 N/A FSNT 515-612 N/A 55 mm N/A 21312K N/A V-ring N/A VR612 N/A H312 N/A 225000 N/A
FSNT 515-612 - 22312K - VR612 N/A FSNT 515-612 N/A 55 mm N/A 22312K N/A V-ring N/A VR612 N/A H2312 N/A 321000 N/A
FSNT 513-611 - 22213K - VR513 N/A FSNT 513-611 N/A 60 mm N/A 22213K N/A V-ring N/A VR513 N/A H313 N/A 206000 N/A
FSNT 516-613 - 21313K - VR613 N/A FSNT 516-613 N/A 60 mm N/A 21313K N/A V-ring N/A VR613 N/A H313 N/A 259000 N/A
FSNT 516-613 - 22313K - VR613 N/A FSNT 516-613 N/A 60 mm N/A 22313K N/A V-ring N/A VR613 N/A H2313 N/A 361000 N/A
FSNT 515-612 - 22215K - VR515 N/A FSNT 515-612 N/A 65 mm N/A 22215K N/A V-ring N/A VR515 N/A H315 N/A 222000 N/A
Unit of Measure
1 2 3 4 5 »