Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 36 37 38 39 40 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 522-619 - 23222K - TA522/ 4 N/A SNTD 522-619 N/A 4 in N/A 23222K N/A Taconite N/A TA522/ 4 N/A HE2322 N/A 710000 N/A
SNT 524-620 - 22224K - LO524/ 4-3/16 N/A SNT 524-620 N/A 4 3/16 in N/A 22224K N/A Labyrinth N/A LO524/ 4-3/16 N/A HA3124 N/A 647000 N/A
SNT 524-620 - 23224K - LO524/ 4-3/16 N/A SNT 524-620 N/A 4 3/16 in N/A 23224K N/A Labyrinth N/A LO524/ 4-3/16 N/A HA2324 N/A 824000 N/A
SNT 524-620 - 22224K - TA524/ 4-3/16 N/A SNT 524-620 N/A 4 3/16 in N/A 22224K N/A Taconite N/A TA524/ 4-3/16 N/A HA3124 N/A 647000 N/A
SNT 524-620 - 23224K - TA524/ 4-3/16 N/A SNT 524-620 N/A 4 3/16 in N/A 23224K N/A Taconite N/A TA524/ 4-3/16 N/A HA2324 N/A 824000 N/A
SNTD 524-620 - 22224K - LO524/ 4-3/16 N/A SNTD 524-620 N/A 4 3/16 in N/A 22224K N/A Labyrinth N/A LO524/ 4-3/16 N/A HA3124 N/A 647000 N/A
SNTD 524-620 - 23224K - LO524/ 4-3/16 N/A SNTD 524-620 N/A 4 3/16 in N/A 23224K N/A Labyrinth N/A LO524/ 4-3/16 N/A HA2324 N/A 824000 N/A
SNTD 524-620 - 22224K - TA524/ 4-3/16 N/A SNTD 524-620 N/A 4 3/16 in N/A 22224K N/A Taconite N/A TA524/ 4-3/16 N/A HA3124 N/A 647000 N/A
SNTD 524-620 - 23224K - TA524/ 4-3/16 N/A SNTD 524-620 N/A 4 3/16 in N/A 23224K N/A Taconite N/A TA524/ 4-3/16 N/A HA2324 N/A 824000 N/A
SNT 524-620 - 22224K - LO524/ 4-1/4 N/A SNT 524-620 N/A 4 1/4 in N/A 22224K N/A Labyrinth N/A LO524/ 4-1/4 N/A HE3124 N/A 647000 N/A
SNT 524-620 - 23224K - LO524/ 4-1/4 N/A SNT 524-620 N/A 4 1/4 in N/A 23224K N/A Labyrinth N/A LO524/ 4-1/4 N/A HE2324 N/A 824000 N/A
SNT 524-620 - 22224K - TA524/ 4-1/4 N/A SNT 524-620 N/A 4 1/4 in N/A 22224K N/A Taconite N/A TA524/ 4-1/4 N/A HE3124 N/A 647000 N/A
SNT 524-620 - 23224K - TA524/ 4-1/4 N/A SNT 524-620 N/A 4 1/4 in N/A 23224K N/A Taconite N/A TA524/ 4-1/4 N/A HE2324 N/A 824000 N/A
SNTD 524-620 - 22224K - LO524/ 4-1/4 N/A SNTD 524-620 N/A 4 1/4 in N/A 22224K N/A Labyrinth N/A LO524/ 4-1/4 N/A HE3124 N/A 647000 N/A
SNTD 524-620 - 23224K - LO524/ 4-1/4 N/A SNTD 524-620 N/A 4 1/4 in N/A 23224K N/A Labyrinth N/A LO524/ 4-1/4 N/A HE2324 N/A 824000 N/A
SNTD 524-620 - 22224K - TA524/ 4-1/4 N/A SNTD 524-620 N/A 4 1/4 in N/A 22224K N/A Taconite N/A TA524/ 4-1/4 N/A HE3124 N/A 647000 N/A
SNTD 524-620 - 23224K - TA524/ 4-1/4 N/A SNTD 524-620 N/A 4 1/4 in N/A 23224K N/A Taconite N/A TA524/ 4-1/4 N/A HE2324 N/A 824000 N/A
SNT 524-620 - 22224K - TSNG524 N/A SNT 524-620 N/A 110 mm N/A 22224K N/A Double Lip N/A TSNG524 N/A H3124 N/A 647000 N/A
SNT 524-620 - 23224K - TSNG524 N/A SNT 524-620 N/A 110 mm N/A 23224K N/A Double Lip N/A TSNG524 N/A H2324 N/A 824000 N/A
SNT 524-620 - 22224K - LO524 N/A SNT 524-620 N/A 110 mm N/A 22224K N/A Labyrinth N/A LO524 N/A H3124 N/A 647000 N/A
SNT 524-620 - 23224K - LO524 N/A SNT 524-620 N/A 110 mm N/A 23224K N/A Labyrinth N/A LO524 N/A H2324 N/A 824000 N/A
SNT 524-620 - 22224K - VR524 N/A SNT 524-620 N/A 110 mm N/A 22224K N/A V-ring N/A VR524 N/A H3124 N/A 647000 N/A
SNT 524-620 - 23224K - VR524 N/A SNT 524-620 N/A 110 mm N/A 23224K N/A V-ring N/A VR524 N/A H2324 N/A 824000 N/A
SNT 524-620 - 22224K - TA524 N/A SNT 524-620 N/A 110 mm N/A 22224K N/A Taconite N/A TA524 N/A H3124 N/A 647000 N/A
SNT 524-620 - 23224K - TA524 N/A SNT 524-620 N/A 110 mm N/A 23224K N/A Taconite N/A TA524 N/A H2324 N/A 824000 N/A
Unit of Measure
« 36 37 38 39 40 »