Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 41 42 43 44 45 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 530 - 22230K - VR530 N/A SNTD 530 N/A 135 mm N/A 22230K N/A V-ring N/A VR530 N/A H3130 N/A 1000000 N/A
SNTD 530 - 23230K - VR530 N/A SNTD 530 N/A 135 mm N/A 23230K N/A V-ring N/A VR530 N/A H2330 N/A 1270000 N/A
SNTD 530 - 22230K - TA530 N/A SNTD 530 N/A 135 mm N/A 22230K N/A Taconite N/A TA530 N/A H3130 N/A 1000000 N/A
SNTD 530 - 23230K - TA530 N/A SNTD 530 N/A 135 mm N/A 23230K N/A Taconite N/A TA530 N/A H2330 N/A 1270000 N/A
SNT 532 - 22232K - LO532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 22232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA3132 N/A 1170000 N/A
SNT 532 - 23232K - LO532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 23232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA2332 N/A 1470000 N/A
SNT 532 - 22232K - TA532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 22232K N/A Taconite N/A TA532/ 5-7/16 N/A HA3132 N/A 1170000 N/A
SNT 532 - 23232K - TA532/ 5-7/16 N/A SNT 532 N/A 5 7/16 in N/A 23232K N/A Taconite N/A TA532/ 5-7/16 N/A HA2332 N/A 1470000 N/A
SNTD 532 - 22232K - LO532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 22232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA3132 N/A 1170000 N/A
SNTD 532 - 23232K - LO532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 23232K N/A Labyrinth N/A LO532/ 5-7/16 N/A HA2332 N/A 1470000 N/A
SNTD 532 - 22232K - TA532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 22232K N/A Taconite N/A TA532/ 5-7/16 N/A HA3132 N/A 1170000 N/A
SNTD 532 - 23232K - TA532/ 5-7/16 N/A SNTD 532 N/A 5 7/16 in N/A 23232K N/A Taconite N/A TA532/ 5-7/16 N/A HA2332 N/A 1470000 N/A
SNT 532 - 22232K - LO532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 22232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE3132 N/A 1170000 N/A
SNT 532 - 23232K - LO532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 23232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE2332 N/A 1470000 N/A
SNT 532 - 22232K - TA532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 22232K N/A Taconite N/A TA532/ 5-1/2 N/A HE3132 N/A 1170000 N/A
SNT 532 - 23232K - TA532/ 5-1/2 N/A SNT 532 N/A 5 1/2 in N/A 23232K N/A Taconite N/A TA532/ 5-1/2 N/A HE2332 N/A 1470000 N/A
SNTD 532 - 22232K - LO532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 22232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE3132 N/A 1170000 N/A
SNTD 532 - 23232K - LO532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 23232K N/A Labyrinth N/A LO532/ 5-1/2 N/A HE2332 N/A 1470000 N/A
SNTD 532 - 22232K - TA532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 22232K N/A Taconite N/A TA532/ 5-1/2 N/A HE3132 N/A 1170000 N/A
SNTD 532 - 23232K - TA532/ 5-1/2 N/A SNTD 532 N/A 5 1/2 in N/A 23232K N/A Taconite N/A TA532/ 5-1/2 N/A HE2332 N/A 1470000 N/A
SNT 532 - 22232K - TSNG532 N/A SNT 532 N/A 140 mm N/A 22232K N/A Double Lip N/A TSNG532 N/A H3132 N/A 1170000 N/A
SNT 532 - 23232K - TSNG532 N/A SNT 532 N/A 140 mm N/A 23232K N/A Double Lip N/A TSNG532 N/A H2332 N/A 1470000 N/A
SNT 532 - 22232K - LO532 N/A SNT 532 N/A 140 mm N/A 22232K N/A Labyrinth N/A LO532 N/A H3132 N/A 1170000 N/A
SNT 532 - 23232K - LO532 N/A SNT 532 N/A 140 mm N/A 23232K N/A Labyrinth N/A LO532 N/A H2332 N/A 1470000 N/A
SNT 532 - 22232K - VR532 N/A SNT 532 N/A 140 mm N/A 22232K N/A V-ring N/A VR532 N/A H3132 N/A 1170000 N/A
Unit of Measure
« 41 42 43 44 45 »