Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 21 22 23 24 25 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 510-608 - 22210K - VR510 N/A SNTD 510-608 N/A 45 mm N/A 22210K N/A V-ring N/A VR510 N/A H310 N/A 117000 N/A
SNTD 512-610 - 21310K - VR610 N/A SNTD 512-610 N/A 45 mm N/A 21310K N/A V-ring N/A VR610 N/A H310 N/A 163000 N/A
SNTD 512-610 - 22310K - VR610 N/A SNTD 512-610 N/A 45 mm N/A 22310K N/A V-ring N/A VR610 N/A H2310 N/A 238000 N/A
SNTD 510-608 - 22210K - TA510 N/A SNTD 510-608 N/A 45 mm N/A 22210K N/A Taconite N/A TA510 N/A H310 N/A 117000 N/A
SNTD 512-610 - 21310K - TA610 N/A SNTD 512-610 N/A 45 mm N/A 21310K N/A Taconite N/A TA610 N/A H310 N/A 163000 N/A
SNTD 512-610 - 22310K - TA610 N/A SNTD 512-610 N/A 45 mm N/A 22310K N/A Taconite N/A TA610 N/A H2310 N/A 238000 N/A
SNT 511-609 - 22211K - LO511/ 1-15/16 N/A SNT 511-609 N/A 1 15/16 in N/A 22211K N/A Labyrinth N/A LO511/ 1-15/16 N/A HA311 N/A 140000 N/A
SNT 513-611 - 21311K - LO611/ 1-15/16 N/A SNT 513-611 N/A 1 15/16 in N/A 21311K N/A Labyrinth N/A LO611/ 1-15/16 N/A HA311 N/A 188000 N/A
SNT 513-611 - 22311K - LO611/ 1-15/16 N/A SNT 513-611 N/A 1 15/16 in N/A 22311K N/A Labyrinth N/A LO611/ 1-15/16 N/A HA2311 N/A 279000 N/A
SNT 511-609 - 22211K - TA511/ 1-15/16 N/A SNT 511-609 N/A 1 15/16 in N/A 22211K N/A Taconite N/A TA511/ 1-15/16 N/A HA311 N/A 140000 N/A
SNT 513-611 - 21311K - TA611/ 1-15/16 N/A SNT 513-611 N/A 1 15/16 in N/A 21311K N/A Taconite N/A TA611/ 1-15/16 N/A HA311 N/A 188000 N/A
SNT 513-611 - 22311K - TA611/ 1-15/16 N/A SNT 513-611 N/A 1 15/16 in N/A 22311K N/A Taconite N/A TA611/ 1-15/16 N/A HA2311 N/A 279000 N/A
SNTD 511-609 - 22211K - LO511/ 1-15/16 N/A SNTD 511-609 N/A 1 15/16 in N/A 22211K N/A Labyrinth N/A LO511/ 1-15/16 N/A HA311 N/A 140000 N/A
SNTD 513-611 - 21311K - LO611/ 1-15/16 N/A SNTD 513-611 N/A 1 15/16 in N/A 21311K N/A Labyrinth N/A LO611/ 1-15/16 N/A HA311 N/A 188000 N/A
SNTD 513-611 - 22311K - LO611/ 1-15/16 N/A SNTD 513-611 N/A 1 15/16 in N/A 22311K N/A Labyrinth N/A LO611/ 1-15/16 N/A HA2311 N/A 279000 N/A
SNTD 511-609 - 22211K - TA511/ 1-15/16 N/A SNTD 511-609 N/A 1 15/16 in N/A 22211K N/A Taconite N/A TA511/ 1-15/16 N/A HA311 N/A 140000 N/A
SNTD 513-611 - 21311K - TA611/ 1-15/16 N/A SNTD 513-611 N/A 1 15/16 in N/A 21311K N/A Taconite N/A TA611/ 1-15/16 N/A HA311 N/A 188000 N/A
SNTD 513-611 - 22311K - TA611/ 1-15/16 N/A SNTD 513-611 N/A 1 15/16 in N/A 22311K N/A Taconite N/A TA611/ 1-15/16 N/A HA2311 N/A 279000 N/A
SNT 511-609 - 22211K - TSNG511 N/A SNT 511-609 N/A 50 mm N/A 22211K N/A Double Lip N/A TSNG511 N/A H311 N/A 140000 N/A
SNT 513-611 - 21311K - TSNG611 N/A SNT 513-611 N/A 50 mm N/A 21311K N/A Double Lip N/A TSNG611 N/A H311 N/A 188000 N/A
SNT 513-611 - 22311K - TSNG611 N/A SNT 513-611 N/A 50 mm N/A 22311K N/A Double Lip N/A TSNG611 N/A H2311 N/A 279000 N/A
SNT 511-609 - 22211K - LO511 N/A SNT 511-609 N/A 50 mm N/A 22211K N/A Labyrinth N/A LO511 N/A H311 N/A 140000 N/A
SNT 513-611 - 21311K - LO611 N/A SNT 513-611 N/A 50 mm N/A 21311K N/A Labyrinth N/A LO611 N/A H311 N/A 188000 N/A
SNT 513-611 - 22311K - LO611 N/A SNT 513-611 N/A 50 mm N/A 22311K N/A Labyrinth N/A LO611 N/A H2311 N/A 279000 N/A
SNT 511-609 - 22211K - VR511 N/A SNT 511-609 N/A 50 mm N/A 22211K N/A V-ring N/A VR511 N/A H311 N/A 140000 N/A
Unit of Measure
« 21 22 23 24 25 »