Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Cartridge-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAMC20A312S N/A 22220 N/A 3 3/4 in N/A 8.1250 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A100S N/A 22220 N/A 100 mm N/A 8.1250 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A315S N/A 22220 N/A 3 15/16 in N/A 8.1250 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A400S N/A 22220 N/A 4 in N/A 8.1250 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
Unit of Measure
1 2