Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAFX20A400S | N/A 22220 | N/A 4.0000 in | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|