Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAFE08A035SS | N/A 22208 | N/A 35.000 mm | N/A 4.95 in125.7 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAFE08A107SS | N/A 22208 | N/A 1 7/16 in | N/A 4.95 in125.7 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAFE08A108SS | N/A 22208 | N/A 1 1/2 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAFE09A040SS | N/A 22209 | N/A 40 mm | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAFE09A111SS | N/A 22209 | N/A 1 11/16 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAFE09A112SS | N/A 22209 | N/A 1 3/4 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAFE09A045SS | N/A 22209 | N/A 45 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAFE10A115SS | N/A 22210 | N/A 1 15/16 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAFE10A050SS | N/A 22210 | N/A 50 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAFE10A200SS | N/A 22210 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAFE11A055SS | N/A 22211 | N/A 55 mm | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAFE11A203SS | N/A 22211 | N/A 2 3/16 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAFE11A204SS | N/A 22211 | N/A 2 1/4 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAFE13A060SS | N/A 22213 | N/A 60 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFE13A207SS | N/A 22213 | N/A 2 7/16 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFE13A208SS | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFE13A065SS | N/A 22213 | N/A 65 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFE15A211SS | N/A 22215 | N/A 2 11/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFE15A212SS | N/A 22215 | N/A 2 3/4 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFE15A070SS | N/A 22215 | N/A 70 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFE15A215SS | N/A 22215 | N/A 2 15/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFE15A075SS | N/A 22215 | N/A 75 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFE15A300SS | N/A 22215 | N/A 3 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFE18A080SS | N/A 22218 | N/A 80 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAFE18A085SS | N/A 22218 | N/A 85 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|