Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFKP20V080S N/A 22220 N/A 80 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVF19V303S N/A 22219 N/A 3 3/16 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFB20V303S N/A 22220 N/A 3 3/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFC20V303S N/A 22220 N/A 3 3/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFK20V303S N/A 22220 N/A 3 3/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFL19V303S N/A 22219 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFX19V303S N/A 22219 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFXP19V303S N/A 22219 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFNL19V303S N/A 22219 N/A 3 3/16 in N/A 9.47 in240.4 mm N/A 0.625 in16 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFLP19V303S N/A 22219 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFKP20V303S N/A 22220 N/A 3 3/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVF19V304S N/A 22219 N/A 3 1/4 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFB20V304S N/A 22220 N/A 3 1/4 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFC20V304S N/A 22220 N/A 3 1/4 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFK20V304S N/A 22220 N/A 3 1/4 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFL19V304S N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFX19V304S N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFXP19V304S N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFNL19V304S N/A 22219 N/A 3 1/4 in N/A 9.47 in240.4 mm N/A 0.625 in16 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFLP19V304S N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFKP20V304S N/A 22220 N/A 3 1/4 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVF19V085S N/A 22219 N/A 85 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFB20V085S N/A 22220 N/A 85 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFC20V085S N/A 22220 N/A 85 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFK20V085S N/A 22220 N/A 85 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
Unit of Measure
« 6 7 8 9 10 »