Print Back
SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.

Design Attributes:
  • Two TS bearings mounted indirectly with cone and cup spacers.
  • Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
  • Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
timken-2TS-IMSS-top-angle-view
TRB SR Line Drawing
Unit of Measure
1 2 

Part Number

Bore (d)

O.D. (D)

Width (T)

C - Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

JW4549-90KA5 N/A 45 mm1.7717 in N/A 95.000 mm3.7402 in N/A 64 mm2.5197 in N/A 46 mm1.811 in N/A 206000 N46300 lbf N/A
JLM104948-90N03 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 49 mm1.9291 in N/A 39.425 mm1.5522 in N/A 168000 N37700 lbf N/A
JM205149-90N01 N/A 50 mm1.9685 in N/A 90.000 mm3.5433 in N/A 62 mm2.4409 in N/A 51.438 mm2.0251 in N/A 255000 N57400 lbf N/A
JHM807045-90N01 N/A 50 mm1.9685 in N/A 105.000 mm4.1339 in N/A 80 mm3.1496 in N/A 63.54 mm2.5016 in N/A 354000 N79600 lbf N/A
JLM506849-90N01 N/A 55 mm2.1654 in N/A 90.000 mm3.5433 in N/A 52 mm2.0472 in N/A 42.504 mm1.6734 in N/A 190000 N42600 lbf N/A
JM207049-90N01 N/A 55 mm2.1654 in N/A 95.000 mm3.7402 in N/A 64 mm2.5197 in N/A 52.418 mm2.0637 in N/A 227000 N51100 lbf N/A
JH307749-90N02 N/A 55 mm2.1654 in N/A 110.000 mm4.3307 in N/A 86 mm3.3858 in N/A 71.415 mm2.8116 in N/A 433000 N97400 lbf N/A
JH307749-90N03 N/A 55 mm2.1654 in N/A 110.000 mm4.3307 in N/A 95.4 mm3.7558 in N/A 80.815 mm3.1816 in N/A 433000 N97400 lbf N/A
JLM508748-90N01 N/A 60 mm2.3622 in N/A 95.000 mm3.7402 in N/A 54 mm2.126 in N/A 43.491 mm1.7122 in N/A 170000 N38200 lbf N/A
JLM710949C-90N03 N/A 65 mm2.5591 in N/A 105.000 mm4.1339 in N/A 54 mm2.126 in N/A 42.515 mm1.6738 in N/A 223000 N50200 lbf N/A
JM511946-90N03 N/A 65 mm2.5591 in N/A 110.000 mm4.3307 in N/A 62 mm2.4409 in N/A 50.489 mm1.9877 in N/A 291000 N65400 lbf N/A
JM511946-90N04 N/A 65 mm2.5591 in N/A 110.000 mm4.3307 in N/A 114.3 mm4.5 in N/A 102.718 mm4.044 in N/A 291000 N65400 lbf N/A
JH211749-90NA1 N/A 65 mm2.5591 in N/A 120.000 mm4.7244 in N/A 86 mm3.3858 in N/A 71.402 mm2.8111 in N/A 388000 N87300 lbf N/A
JLM813049-90N01 N/A 70 mm2.7559 in N/A 110.000 mm4.3307 in N/A 58 mm2.2835 in N/A 46.519 mm1.8315 in N/A 199000 N44800 lbf N/A
JM612949-90N01 N/A 70 mm2.7559 in N/A 115.000 mm4.5276 in N/A 64 mm2.5197 in N/A 51.507 mm2.0278 in N/A 310000 N69600 lbf N/A
JLM714149-90N01 N/A 75 mm2.9528 in N/A 115.000 mm4.5276 in N/A 56 mm2.2047 in N/A 43.502 mm1.7126 in N/A 244000 N54900 lbf N/A
JM714249-90N04 N/A 75 mm2.9528 in N/A 120.000 mm4.7244 in N/A 69 mm2.7165 in N/A 57 mm2.2441 in N/A 277000 N62400 lbf N/A
JH415647-90N01 N/A 75 mm2.9528 in N/A 145.000 mm5.7087 in N/A 112 mm4.4094 in N/A 93.4 mm3.6771 in N/A 604000 N136000 lbf N/A
JM515649-90N01 N/A 80 mm3.1496 in N/A 130.000 mm5.1181 in N/A 78 mm3.0709 in N/A 64.452 mm2.5374 in N/A 410000 N92100 lbf N/A
JM716649-90N01 N/A 85 mm3.3465 in N/A 130.000 mm5.1181 in N/A 65.975 mm2.5974 in N/A 53.491 mm2.106 in N/A 281000 N63100 lbf N/A
JHM516849-90N01 N/A 85 mm3.3465 in N/A 140.000 mm5.5118 in N/A 86 mm3.3858 in N/A 70.47 mm2.7744 in N/A 490000 N110000 lbf N/A
JHM516849-90N03 N/A 85 mm3.3465 in N/A 140.000 mm5.5118 in N/A 128.867 mm5.0735 in N/A 113.337 mm4.4621 in N/A 490000 N110000 lbf N/A
JHM516849-90KA2 N/A 85 mm3.3465 in N/A 140.000 mm5.5118 in N/A 85.47 mm3.3649 in N/A 70.47 mm2.7744 in N/A 490000 N110000 lbf N/A
JH217249-90N01 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 102 mm4.0157 in N/A 85.39 mm3.3619 in N/A 685000 N154000 lbf N/A
JM718149-90N01 N/A 90 mm3.5433 in N/A 145.000 mm5.7087 in N/A 78.974 mm3.1092 in N/A 62.489 mm2.4602 in N/A 387000 N87000 lbf N/A
Unit of Measure
1 2