Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

DX844631 N/A N/A 48.0000 in1219.200 mm N/A 7.3750 in187.325 mm N/A
DX860303 N/A N/A 14 in355.6 mm N/A 1.7500 in44.450 mm N/A
DX866264 N/A N/A 16.0000 in406.400 mm N/A 3.6875 in93.663 mm N/A
DX874344 N/A N/A 13.5000 in342.900 mm N/A 1.7500 in44.450 mm N/A
DX890837 N/A N/A 13.6250 in346.075 mm N/A 2.0000 in50.800 mm N/A
DX903825 N/A N/A 17.7500 in450.850 mm N/A 2.0625 in52.388 mm N/A
DX904834 N/A N/A 21.5 in546.1 mm N/A 2.1875 in55.563 mm N/A
DX909454 N/A N/A 10.5625 in268.288 mm N/A 2.2500 in57.150 mm N/A
DX930440 N/A N/A 21.0000 in533.400 mm N/A 1.375 in34.925 mm N/A
DX935074 N/A N/A 16.0000 in406.400 mm N/A 1.8750 in47.625 mm N/A
DX957022 N/A N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A
DX957251 N/A N/A 10.0000 in254.000 mm N/A 2.4375 in61.913 mm N/A
DX966999 N/A N/A 21.6250 in549.275 mm N/A 2.4375 in61.913 mm N/A
DX985397 N/A N/A 15.5 in393.7 mm N/A 1.5000 in38.100 mm N/A
DX991968 N/A N/A 20.2500 in514.350 mm N/A 2.5000 in63.500 mm N/A
DX992108 N/A N/A 18.5000 in469.900 mm N/A 2.8125 in71.438 mm N/A
EH220710 N/A EH220700 N/A 7.875 in200.025 mm N/A 2.3125 in58.738 mm N/A
EL268210 N/A EL268200 N/A 18.7500 in476.250 mm N/A 0.6398 in16.251 mm N/A
EL768910 N/A EL768900 N/A 19.1250 in485.775 mm N/A 0.7188 in18.258 mm N/A
EL875810 N/A EL875800 N/A 23.75 in603.25 mm N/A 0.7188 in18.258 mm N/A
EL914010 N/A EL914000 N/A 3.8750 in98.425 mm N/A 0.2813 in7.145 mm N/A
H212710 N/A H212700 N/A 4.8809 in123.975 mm N/A 1.3386 in34 mm N/A
H225110 N/A H225100 N/A 8.3750 in212.725 mm N/A 1.9375 in49.213 mm N/A
H228610 N/A H228600 N/A 8.875 in225.425 mm N/A 2.0625 in52.388 mm N/A
H230811 N/A H230800 N/A 9.5000 in241.300 mm N/A 2.0000 in50.800 mm N/A
Unit of Measure
« 41 42 43 44 45 »