Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

HM231110 N/A HM231100 N/A 9.3125 in236.538 mm N/A 1.7500 in44.450 mm N/A
HM231115 N/A HM231100 N/A 9.5000 in241.300 mm N/A 1.7500 in44.450 mm N/A
HM234610 N/A HM234600 N/A 10.5 in266.7 mm N/A 2.0000 in50.800 mm N/A
HM235118 N/A HM235100 N/A 10.2500 in260.350 mm N/A 1.6250 in41.275 mm N/A
HM237510 N/A HM237500 N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A
HM237510A N/A HM237500 N/A 11.0222 in279.964 mm N/A 1.8750 in47.625 mm N/A
HM237511 N/A HM237500 N/A 11.3750 in288.925 mm N/A 1.8750 in47.625 mm N/A
HM237513 N/A HM237500 N/A 11.4163 in289.974 mm N/A 1.8898 in48.001 mm N/A
HM252310 N/A HM252300 N/A 16.625 in422.275 mm N/A 2.6250 in66.675 mm N/A
HM252315 N/A HM252300 N/A 16.997 in431.724 mm N/A 2.3750 in60.325 mm N/A
HM256810 N/A HM256800 N/A 16.625 in422.275 mm N/A 2.5000 in63.500 mm N/A
HM258910 N/A HM258900 N/A 19.75 in501.65 mm N/A 2.4062 in61.117 mm N/A
HM259010 N/A HM259000 N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A
HM259010V N/A HM259000 N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A
HM261010 N/A HM261000 N/A 18.5000 in469.900 mm N/A 2.8125 in71.438 mm N/A
HM262710 N/A HM262700 N/A 19.2500 in488.950 mm N/A 2.9375 in74.613 mm N/A
HM262710V N/A HM262700 N/A 19.2500 in488.950 mm N/A 2.9375 in74.613 mm N/A
HM265010 N/A HM265000 N/A 20.625 in523.875 mm N/A 3.1250 in79.375 mm N/A
HM265011 N/A HM265000 N/A 20.7037 in525.874 mm N/A 3.1250 in79.375 mm N/A
HM266410 N/A HM266400 N/A 21.5 in546.1 mm N/A 3.2500 in82.550 mm N/A
HM266413 N/A HM266400 N/A 21.6515 in549.948 mm N/A 3.2500 in82.550 mm N/A
HM266413XX N/A HM266400 N/A 21.6515 in549.948 mm N/A 3.2500 in82.550 mm N/A
HM267110 N/A HM267100 N/A 23.2500 in590.550 mm N/A 3.2500 in82.550 mm N/A
HM321210 N/A HM321200 N/A 6.7500 in171.450 mm N/A 1.5000 in38.100 mm N/A
HM515714 N/A HM515700 N/A 5.5118 in140.000 mm N/A 1.3125 in33.338 mm N/A
Unit of Measure
« 46 47 48 49 50 »