Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

HM903210 N/A HM903200 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A
HM903216 N/A HM903200 N/A 3.8750 in98.425 mm N/A 0.875 in22.225 mm N/A
HM905810 N/A HM905800 N/A 4.1333 in104.986 mm N/A 0.9200 in23.368 mm N/A
HM907614 N/A HM907600 N/A 4.3750 in111.125 mm N/A 0.8125 in20.638 mm N/A
HM907616 N/A HM907600 N/A 4.4375 in112.713 mm N/A 0.8125 in20.638 mm N/A
HM911210 N/A HM911200 N/A 5.1250 in130.175 mm N/A 0.9375 in23.813 mm N/A
HM911216 N/A HM911200 N/A 5.3143 in134.983 mm N/A 0.8641 in21.948 mm N/A
HM914510 N/A HM914500 N/A 5.7500 in146.050 mm N/A 0.9375 in23.813 mm N/A
HM926710 N/A HM926700 N/A 9.0000 in228.600 mm N/A 1.5000 in38.100 mm N/A
HM926710V N/A HM926700 N/A 9.0000 in228.600 mm N/A 1.5000 in38.100 mm N/A
HM926719 N/A HM926700 N/A 9.4478 in239.974 mm N/A 1.5000 in38.100 mm N/A
HM959318 N/A HM959300 N/A 22.0400 in559.816 mm N/A 2.6870 in68.250 mm N/A
HM959319 N/A HM959300 N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A
HM959319A N/A HM959300 N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A
HM959618 N/A HM959600 N/A 22.0420 in559.867 mm N/A 2.2215 in56.426 mm N/A
HM959710 N/A HM959700 N/A 19.6830 in499.948 mm N/A 2.5000 in63.500 mm N/A
HM959710X N/A HM959700 N/A 19.6830 in499.948 mm N/A 2.5000 in63.500 mm N/A
HM959719X N/A HM959700 N/A 20.8465 in529.501 mm N/A 2.7913 in70.899 mm N/A
J82945 N/A 82000 N/A 9.4488 in240 mm N/A 1.7500 in44.450 mm N/A
J93129A N/A 93000 N/A 12.5984 in319.999 mm N/A 1.8125 in46.038 mm N/A
JHM957519X N/A HM957500 N/A 18.8976 in479.999 mm N/A 2.5197 in64.000 mm N/A
JLM503319 N/A LM503300 N/A 3.3465 in85.001 mm N/A 0.5512 in14 mm N/A
K149542 N/A 395 N/A 4.3307 in110.000 mm N/A 0.6439 in16.355 mm N/A
K149561 N/A 2700 N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A
K150199 N/A HH224300 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A
Unit of Measure
« 46 47 48 49 50 »