Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

LM236710A N/A LM236700 N/A 9.2610 in235.229 mm N/A 1.1024 in28.001 mm N/A
LM241110 N/A LM241100 N/A 10.875 in276.225 mm N/A 1.3438 in34.133 mm N/A
LM241111 N/A LM241100 N/A 10.875 in276.225 mm N/A 1.3438 in34.133 mm N/A
LM245110 N/A LM245100 N/A 12.25 in311.15 mm N/A 1.5000 in38.100 mm N/A
LM245810 N/A LM245800 N/A 12.5000 in317.500 mm N/A 1.4375 in36.513 mm N/A
LM247710 N/A LM247700 N/A 12.875 in327.025 mm N/A 1.5000 in38.100 mm N/A
LM247714 N/A LM247700 N/A 12.9861 in329.847 mm N/A 1.5625 in39.688 mm N/A
LM254313W N/A LM254300 N/A 14.9960 in380.898 mm N/A 1.8125 in46.038 mm N/A
LM254313X N/A LM254300 N/A 14.9960 in380.898 mm N/A 2.0963 in53.246 mm N/A
LM255710 N/A LM255700 N/A 15.3503 in389.898 mm N/A 1.7188 in43.658 mm N/A
LM257113W N/A LM257100 N/A 16.2460 in412.648 mm N/A 2.1053 in53.475 mm N/A
LM257113X N/A LM257100 N/A 16.2460 in412.648 mm N/A 2.219 in56.363 mm N/A
LM258412W N/A LM258400 N/A 16.5000 in419.100 mm N/A 2.1380 in54.305 mm N/A
LM258412X N/A LM258400 N/A 16.5000 in419.100 mm N/A 2.1769 in55.293 mm N/A
LM258414W N/A LM258400 N/A 16.625 in422.275 mm N/A 2.1380 in54.305 mm N/A
LM258414X N/A LM258400 N/A 16.625 in422.275 mm N/A 2.2332 in56.723 mm N/A
LM258610 N/A LM258600 N/A 16.625 in422.275 mm N/A 2.125 in53.975 mm N/A
LM262410 N/A LM262400 N/A 18.5000 in469.900 mm N/A 2.0000 in50.800 mm N/A
LM263110 N/A LM263100 N/A 18 in457.2 mm N/A 2.0000 in50.800 mm N/A
LM263112 N/A LM263100 N/A 18.0500 in458.470 mm N/A 2.0000 in50.800 mm N/A
LM272210 N/A LM272200 N/A 24.2500 in615.950 mm N/A 2.6250 in66.675 mm N/A
LM272210V N/A LM272200 N/A 24.2500 in615.950 mm N/A 2.6250 in66.675 mm N/A
LM272214W N/A LM272200 N/A 24.2500 in615.950 mm N/A 2.8750 in73.025 mm N/A
LM272214X N/A LM272200 N/A 24.2500 in615.950 mm N/A 3.4050 in86.487 mm N/A
LM272314 N/A LM272300 N/A 24.2500 in615.950 mm N/A 2.6000 in66.040 mm N/A
Unit of Measure
« 61 62 63 64 65 »