Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32236 | N/A 180 mm7.0866 in | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 71 mm2.7953 in | N/A 91.000 mm3.5827 in | N/A 1140000 N255000 lbf | N/A 32236 | N/A 1900000 N427000 lbf |
N/A
|
| JM738249A / JM738210 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 44.000 mm1.7323 in | N/A 36.500 mm1.4370 in | N/A 46.000 mm1.8110 in | N/A 407000 N91500 lbf | N/A M738200 | N/A 807000 N181000 lbf |
N/A
|
| JM738249 / JM738210 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 44.000 mm1.7323 in | N/A 36.500 mm1.4370 in | N/A 46.000 mm1.8110 in | N/A 407000 N91500 lbf | N/A M738200 | N/A 807000 N181000 lbf |
N/A
|
| 32938 | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 45 mm1.7717 in | N/A 34 mm1.3386 in | N/A 45 mm1.7717 in | N/A 398000 N89500 lbf | N/A 32938 | N/A 833000 N187000 lbf |
N/A
|
| 32038X | N/A 190 mm7.4803 in | N/A 290 mm11.4173 in | N/A 64.000 mm2.5197 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 719000 N162000 lbf | N/A 32038XM | N/A 1290000 N290000 lbf |
N/A
|
| 30238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 55 mm2.1654 in | N/A 46 mm1.811 in | N/A 60.000 mm2.3622 in | N/A 1050000 N237000 lbf | N/A 30238 | N/A 1390000 N312000 lbf |
N/A
|
| X30238 / Y30238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 55 mm2.1654 in | N/A 46 mm1.811 in | N/A 60.000 mm2.3622 in | N/A 1050000 N237000 lbf | N/A 30238 | N/A 1390000 N312000 lbf |
N/A
|
| 32238 | N/A 190 mm7.4803 in | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 75 mm2.9528 in | N/A 97.000 mm3.8189 in | N/A 1700000 N383000 lbf | N/A 32238 | N/A 2210000 N496000 lbf |
N/A
|
| 32940 | N/A 200 mm7.874 in | N/A 280 mm11.0236 in | N/A 51 mm2.0079 in | N/A 39 mm1.5354 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 32940M | N/A 1050000 N235000 lbf |
N/A
|
| JHM840449 / JHM840410 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A HM840400 | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449A / JHM840410 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A HM840400 | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-90BA3 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A HM840400 | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-90B01 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A HM840400 | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-90CA4 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A HM840400 | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-99407 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A HM840400 | N/A 1280000 N287000 lbf |
N/A
|
| 32040X | N/A 200 mm7.874 in | N/A 310 mm12.2047 in | N/A 70 mm2.7559 in | N/A 53.000 mm2.0866 in | N/A 70.000 mm2.7559 in | N/A 847000 N191000 lbf | N/A 32040XM | N/A 1520000 N342000 lbf |
N/A
|
| 30240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 58.000 mm2.2835 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 891000 N200000 lbf | N/A 30240 | N/A 1330000 N299000 lbf |
N/A
|
| 32240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 82 mm3.2283 in | N/A 104.000 mm4.0945 in | N/A 1390000 N312000 lbf | N/A 32240 | N/A 2250000 N506000 lbf |
N/A
|
| 32240-90KA2 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 82 mm3.2283 in | N/A 104.000 mm4.0945 in | N/A 1390000 N312000 lbf | N/A 32240 | N/A 2250000 N506000 lbf |
N/A
|
| 32944 | N/A 220 mm8.6614 in | N/A 300 mm11.811 in | N/A 51 mm2.0079 in | N/A 39 mm1.5354 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 32944M | N/A 1090000 N245000 lbf |
N/A
|
| 32044XM-90KM8 | N/A 220 mm8.6614 in | N/A 340 mm13.3858 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 994000 N223000 lbf | N/A 32044X | N/A 1800000 N405000 lbf |
N/A
|
| 32044X | N/A 220 mm8.6614 in | N/A 340 mm13.3858 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 994000 N223000 lbf | N/A 32044X | N/A 1800000 N405000 lbf |
N/A
|
| 30244 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 65 mm2.5591 in | N/A 54 mm2.126 in | N/A 72.000 mm2.8346 in | N/A 1260000 N283000 lbf | N/A 30244 | N/A 1560000 N350000 lbf |
N/A
|
| 32244 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 108 mm4.252 in | N/A 90 mm3.5433 in | N/A 114.000 mm4.4882 in | N/A 2120000 N476000 lbf | N/A 32244 | N/A 3010000 N677000 lbf |
N/A
|
| JP24049 / JP24010 | N/A 240 mm9.4488 in | N/A 320 mm12.5984 in | N/A 39 mm1.5354 in | N/A 30.000 mm1.1811 in | N/A 42.000 mm1.6535 in | N/A 440000 N99000 lbf | N/A JP24000 | N/A 808000 N182000 lbf |
N/A
|