Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JL69349AX / JL69310P | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| J16154 / J16285 | N/A 39.000 mm1.5354 in | N/A 72.014 mm2.8352 in | N/A 20.638 mm0.8125 in | N/A 16.637 mm0.6550 in | N/A 21.400 mm0.8425 in | N/A 56600 N12700 lbf | N/A 16000 | N/A 65800 N14800 lbf |
N/A
|
| XAA32008X / Y32008X | N/A 40 mm1.5748 in | N/A 68.000 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 55500 N12500 lbf | N/A 32008X | N/A 71600 N16100 lbf |
N/A
|
| XAA32008X / Y32008XZ | N/A 40 mm1.5748 in | N/A 68.000 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 65800 N14800 lbf | N/A 32008X | N/A 71600 N16100 lbf |
N/A
|
| 32008X | N/A 40 mm1.5748 in | N/A 68.000 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 55500 N12500 lbf | N/A 32008X | N/A 71600 N16100 lbf |
N/A
|
| 32008XM-99E60 | N/A 40 mm1.5748 in | N/A 68.000 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 55500 N12500 lbf | N/A 32008X | N/A 71600 N16100 lbf |
N/A
|
| 32008XM-99401 | N/A 40 mm1.5748 in | N/A 68.000 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.500 mm0.5709 in | N/A 19.000 mm0.7480 in | N/A 55500 N12500 lbf | N/A 32008X | N/A 71600 N16100 lbf |
N/A
|
| XAA33108 / Y33108 | N/A 40 mm1.5748 in | N/A 75.000 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 33108 | N/A 105000 N23600 lbf |
N/A
|
| 33108 | N/A 40 mm1.5748 in | N/A 75.000 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 33108 | N/A 105000 N23600 lbf |
N/A
|
| 33108-90KA2 | N/A 40 mm1.5748 in | N/A 75.000 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 33108 | N/A 105000 N23600 lbf |
N/A
|
| 33208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 32.000 mm1.2598 in | N/A 25.000 mm0.9843 in | N/A 32.000 mm1.2598 in | N/A 143000 N32200 lbf | N/A 33208 | N/A 144000 N32400 lbf |
N/A
|
| 30208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 16 mm0.6299 in | N/A 19.75 mm0.7776 in | N/A 70900 N15900 lbf | N/A 30208 | N/A 74700 N16800 lbf |
N/A
|
| 32208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 105000 N23500 lbf | N/A 32208 | N/A 98000 N22000 lbf |
N/A
|
| 32208M-99E60 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 105000 N23500 lbf | N/A 32208 | N/A 98000 N22000 lbf |
N/A
|
| JF4049 / JF4010 | N/A 40 mm1.5748 in | N/A 85.000 mm3.3465 in | N/A 32.500 mm1.2795 in | N/A 28 mm1.1024 in | N/A 33.000 mm1.2992 in | N/A 162000 N36500 lbf | N/A JF4000 | N/A 160000 N35900 lbf |
N/A
|
| X30308 / Y30308 | N/A 40 mm1.5748 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 20.000 mm0.7874 in | N/A 25.250 mm0.9941 in | N/A 117000 N26300 lbf | N/A 30308 | N/A 102000 N23000 lbf |
N/A
|
| 31308 | N/A 40 mm1.5748 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17.000 mm0.6693 in | N/A 25.250 mm0.9941 in | N/A 101000 N22700 lbf | N/A 31308 | N/A 88100 N19800 lbf |
N/A
|
| 32308 | N/A 40 mm1.5748 in | N/A 90.000 mm3.5433 in | N/A 33.000 mm1.2992 in | N/A 27 mm1.063 in | N/A 35.250 mm1.3878 in | N/A 133000 N30000 lbf | N/A 32308 | N/A 150000 N33700 lbf |
N/A
|
| XBA32308B / Y32308B | N/A 40 mm1.5748 in | N/A 90.000 mm3.5433 in | N/A 33.500 mm1.3189 in | N/A 27 mm1.063 in | N/A 35.250 mm1.3878 in | N/A 157000 N35300 lbf | N/A 32308-B | N/A 160000 N36100 lbf |
N/A
|
| XGA33210-90KA1 | N/A 40 mm1.5748 in | N/A 90.000 mm3.5433 in | N/A 32.000 mm1.2598 in | N/A 24.500 mm0.9646 in | N/A 32.000 mm1.2598 in | N/A 154000 N34600 lbf | N/A 33210 | N/A 166000 N37300 lbf |
N/A
|
| XAB-32009X / Y32009X | N/A 45.000 mm1.7717 in | N/A 75.000 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 78700 N17700 lbf | N/A 32009X | N/A 84300 N19000 lbf |
N/A
|
| XAA32009X-90KB4 | N/A 45.000 mm1.7717 in | N/A 75.000 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 78700 N17700 lbf | N/A 32009X | N/A 84300 N19000 lbf |
N/A
|
| 32009X | N/A 45.000 mm1.7717 in | N/A 75.000 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 66400 N14900 lbf | N/A 32009X | N/A 84300 N19000 lbf |
N/A
|
| XAA32009X-99401 | N/A 45.000 mm1.7717 in | N/A 75.000 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 78700 N17700 lbf | N/A 32009X | N/A 84300 N19000 lbf |
N/A
|
| 32009XM-99E60 | N/A 45.000 mm1.7717 in | N/A 75.000 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20.000 mm0.7874 in | N/A 66400 N14900 lbf | N/A 32009X | N/A 84300 N19000 lbf |
N/A
|