Print Back

Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
Cylindrical Full Compliment NCF
Full Complement Cylindrical Roller Bearing (NCF)
Unit of Measure
1 2 3 4 5 

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

NCF2968V N/A 340.000 mm N/A 460 mm18.1102 in N/A 2.8346 in72 mm N/A 2520000 N567000 lbf N/A 1330000 N300000 lbf N/A 430.8 mm16.9606 in N/A 690 rpm N/A 590 rpm N/A
NCF1872V N/A 360.000 mm N/A 440 mm17.3228 in N/A 1.4961 in38 mm N/A 1030000 N231000 lbf N/A 506000 N114000 lbf N/A 423 mm16.6535 in N/A 600 rpm N/A 510 rpm N/A
NCF2972V N/A 360.000 mm N/A 480 mm18.8976 in N/A 2.8346 in72 mm N/A 2690000 N604000 lbf N/A 1380000 N310000 lbf N/A 451.2 mm17.7638 in N/A 440 rpm N/A 400 rpm N/A
NCF1876V N/A 380 mm N/A 480 mm18.8976 in N/A 1.811 in46 mm N/A 1350000 N304000 lbf N/A 698000 N157000 lbf N/A 457.3 mm18.0039 in N/A 540 rpm N/A 470 rpm N/A
NCF1876VC3 N/A 380 mm N/A 480 mm18.8976 in N/A 1.811 in46 mm N/A 1350000 N304000 lbf N/A 698000 N157000 lbf N/A 457.3 mm18.0039 in N/A 370 rpm N/A 310 rpm N/A
NCF2976V N/A 380 mm N/A 520 mm20.4724 in N/A 3.2283 in82 mm N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 487.3 mm19.1850 in N/A 390 rpm N/A 360 rpm N/A
NCF2976VC3 N/A 380 mm N/A 520 mm20.4724 in N/A 3.2283 in82 mm N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 487.3 mm19.1850 in N/A 390 rpm N/A 360 rpm N/A
NCF2976VC4 N/A 380 mm N/A 520 mm20.4724 in N/A 3.2283 in82 mm N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 487.3 mm19.1850 in N/A 310 rpm N/A 270 rpm N/A
NCF2976AV N/A 380 mm N/A 520 mm20.4724 in N/A 3.2283 in82 mm N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 487.3 mm19.1850 in N/A 360 rpm N/A 390 rpm N/A
NCF1880V N/A 400 mm N/A 500 mm19.6850 in N/A 1.811 in46 mm N/A 1410000 N316000 lbf N/A 713000 N160000 lbf N/A 474 mm18.6614 in N/A 510 rpm N/A 440 rpm N/A
NCF1880VC3 N/A 400 mm N/A 500 mm19.6850 in N/A 1.811 in46 mm N/A 1410000 N316000 lbf N/A 713000 N160000 lbf N/A 474 mm18.6614 in N/A 350 rpm N/A 290 rpm N/A
NCF1880VW98W73 N/A 400 mm N/A 500 mm19.6850 in N/A 1.811 in46 mm N/A 1410000 N316000 lbf N/A 713000 N160000 lbf N/A 474 mm18.6614 in N/A 350 rpm N/A 290 rpm N/A
NCF2980V N/A 400 mm N/A 540 mm21.2598 in N/A 3.2283 in82 mm N/A 3560000 N801000 lbf N/A 1840000 N414000 lbf N/A 511.4 mm20.1339 in N/A 370 rpm N/A 340 rpm N/A
NCF1884V N/A 420 mm N/A 520 mm20.4724 in N/A 1.811 in46 mm N/A 1490000 N335000 lbf N/A 733000 N165000 lbf N/A 498.8 mm19.6378 in N/A 330 rpm N/A 280 rpm N/A
NCF1884VC3 N/A 420 mm N/A 520 mm20.4724 in N/A 1.811 in46 mm N/A 1490000 N335000 lbf N/A 733000 N165000 lbf N/A 498.8 mm19.6378 in N/A 330 rpm N/A 280 rpm N/A
NCF2984VC3 N/A 420 mm N/A 560 mm22.0472 in N/A 3.2283 in82 mm N/A 3660000 N823000 lbf N/A 1870000 N419000 lbf N/A 523.5 mm20.6102 in N/A 350 rpm N/A 320 rpm N/A
NCF2984V N/A 420 mm N/A 560 mm22.0472 in N/A 3.2283 in82 mm N/A 3660000 N823000 lbf N/A 1870000 N419000 lbf N/A 523.5 mm20.6102 in N/A 350 rpm N/A 320 rpm N/A
NCF1888V N/A 440 mm N/A 540 mm21.2598 in N/A 1.811 in46 mm N/A 1550000 N347000 lbf N/A 746000 N168000 lbf N/A 515.5 mm20.2953 in N/A 450 rpm N/A 390 rpm N/A
NCF1888VC3 N/A 440 mm N/A 540 mm21.2598 in N/A 1.811 in46 mm N/A 1550000 N347000 lbf N/A 746000 N168000 lbf N/A 515.5 mm20.2953 in N/A 310 rpm N/A 260 rpm N/A
NCF1888VW73C6 N/A 440 mm N/A 540 mm21.2598 in N/A 1.811 in46 mm N/A 1550000 N347000 lbf N/A 746000 N168000 lbf N/A 515.5 mm20.2953 in N/A 310 rpm N/A 260 rpm N/A
NCF2988V N/A 440 mm N/A 600 mm23.6220 in N/A 3.7402 in95 mm N/A 4490000 N1010000 lbf N/A 2270000 N511000 lbf N/A 565 mm22.2441 in N/A 320 rpm N/A 290 rpm N/A
NCF1892V N/A 460 mm N/A 580 mm22.8346 in N/A 2.2047 in56 mm N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 552.6 mm21.7559 in N/A 410 rpm N/A 360 rpm N/A
NCF1892VW40C7 N/A 460 mm N/A 580 mm22.8346 in N/A 2.2047 in56 mm N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 552.6 mm21.7559 in N/A 410 rpm N/A 360 rpm N/A
NCF1892VC3 N/A 460 mm N/A 580 mm22.8346 in N/A 2.2047 in56 mm N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 552.6 mm21.7559 in N/A 290 rpm N/A 250 rpm N/A
NCF1892VW28MW73 N/A 460 mm N/A 580 mm22.8346 in N/A 2.2047 in56 mm N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 552.6 mm21.7559 in N/A 290 rpm N/A 250 rpm N/A
Unit of Measure
1 2 3 4 5